Networking & Data Cable
(701)Industrial Ethernet Cable
(191)Enterprise Category Cable
(149)Industrial Protocol / Data Bus Cable
(359)Audio Cable
(538)Digital
(105)Analog
(135)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(290)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(392)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(106)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(20)Multi-Media Cable
(33)Fiber Cable
(14155)Indoor Fiber Cable
(1587)Indoor/Outdoor Fiber Cable
(7106)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(452)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(742)Audio, Sound, & Control Cable
(227)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(299)Surveillance Cable
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
(208)Ethernet I/O Modules
(42)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)
KNX, 2 Pairs, 0.8 mm cond diameter, Bare Copper - Solid,LSZH insulation, Overall Beldfoil® shielding, LSZH / FRNC jacket , CPR B2ca
| Suitable Applications: | KNX, EIB cable for building management |
| Stranding | Material |
|---|---|
| Solid | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.4 mm (0.016 in) | 1.6 mm (0.063 in) | White & Red & Yellow & Black |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 1.2 mm (0.047 in) | 6.3 mm (0.25 in) |
| Max. Conductor DCR | Nom. Capacitance Cond-to-Cond |
|---|---|
| 37.5 Ohm/km | 70 pF/m (21 pF/ft) |
| Operating | Storage |
|---|---|
| -20°C To +70°C | -30°C to +70°C |
| Installation Min. |
|---|
| 63 mm (2.5 in) |
| Environmental Suitability: | Indoor/Outdoor - Euroclass B2ca, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance - UL 1581 sec 1200 Black Only |
| Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-24 |
| CPR Compliance: | CPR Euroclass: B2ca-s1,d1,a1 |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
| Notes: | KNX REG 109/16282/19 |
| Update and Revision: | Revision Number: 0.75 Revision Date: 03-09-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 77906ELV.0500 | Green | Reel | 500 m | |
| 77906ELV.00500 | Green | Reel | 500 m | 8719605204349 |