Product Hierarchy
Product Hierarchy

7785ECH - 7785ECH - Triax 14, 11 AWG Str BC, Double BC Braids, LSZH-C Jkt


Triax 14, 11 AWG (7x21) Stranded Bare Copper Conductor, PE Insulation, 80% Bare Copper Braid Shield, LSZH Insulation, 80% Bare Copper Braid Shield, LSZH Jacket. IEC 60332-3-24.

Product Overview

Suitable Applications: Analog Video; Interconnect camera to CCU (camera control unit)

Construction Details

Series Type: Triax 8/11/14
Conductor
No. of ElementsSizeStrandingNom. DiameterMaterial
112 AWGStranded2.2 mmBC - Bare Copper
Insulation
ElementMaterialNom. Insulation Diameter
Insulated ConductorPE - Polyethylene (Foam)9.7 mm (0.38 in)
Inner Shield
Shield TypeMaterialCoverage
BraidBare Copper (BC)80%
Inner Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)11.9 mm (0.469 in)
Outer Shield
Outer Shield TypeMaterialCoverage
BraidBare Copper (BC)80%
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)14.5 mm

Electrical Characteristics

Attenuation
FrequencyNom. Attenuation
1 MHz0.4 dB/100m
10 MHz1.3 dB/100m
20 MHz1.7 dB/100m
40 MHz2.5 dB/100m
50 MHz2.8 dB/100m
60 MHz3.1 dB/100m
100 MHz4.2 dB/100m
270 MHz7 dB/100m
300 MHz7.6 dB/100m
540 MHz10.1 dB/100m
1000 MHz14.3 dB/100m
Electricals
Nom. Conductor DCRNom. Inner Shield DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
5.7 Ohm/km6.4 Ohm/km (2.0 Ohm/1000ft)4.1 Ohm/km (1.2 Ohm/1000ft)55 pF/m (17 pF/ft)75 Ohm81%
Screening
FrequencyMin. Screening Attenuation
30 - 850 MHz75 dB

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-30°C To +70°C-5°C To +70°C-30°C To +70°C
Bend Radius
Stationary Min.
150 mm (5.9 in)
Max. Pull Tension: 550 N (120 lbf)

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Eca
Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-3-24, CEI 20-22-3
CPR Compliance: CPR Euroclass: Eca
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.222 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
7785ECH.01500RedReel500 m8719605014719
7785ECH.012000RedReel2,000 m8719605124777
Date: 2014-04-18
No accessories are available for this product