Product Hierarchy
Product Hierarchy

7785E - 7785E - Triax 14, 11 AWG Str BC, Double BC Braids, PVC Jkt


Triax 14, 11 AWG (7x21) Stranded Bare Copper Conductor, PE Insulation, 80% Bare Copper Braid Shield, PE Insulation, 80% Bare Copper Braid Shield, PVC Jacket.

Life Cycle Status: Discontinued

Product Overview

Suitable Applications: Analog Video; Interconnect camera to CCU (camera control unit)

Construction Details

Series Type: Triax 8/11/14
Conductor
No. of ElementsSizeStrandingNom. DiameterMaterial
112 AWGStranded2.2 inBC - Bare Copper
Insulation
ElementMaterialNom. Insulation Diameter
Insulated ConductorPE - Polyethylene (Foam)9.7 mm (0.38 in)
Inner Shield
Shield TypeMaterialCoverage
BraidBare Copper (BC)80%
Inner Jacket
MaterialNom. Diameter
PE - Polyethylene11.9 mm (0.469 in)
Outer Shield
Outer Shield TypeMaterialCoverage
BraidBare Copper (BC)80%
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride14.5 mm

Electrical Characteristics

Attenuation
FrequencyNom. Attenuation
1 MHz0.4 dB/100m
10 MHz1.3 dB/100m
20 MHz1.7 dB/100m
40 MHz2.5 dB/100m
50 MHz2.8 dB/100m
60 MHz3.1 dB/100m
100 MHz4.2 dB/100m
270 MHz7 dB/100m
300 MHz7.6 dB/100m
540 MHz10.1 dB/100m
1000 MHz14.3 dB/100m
Electricals
Nom. Conductor DCRNom. Inner Shield DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
6.4 Ohm/km (2.0 Ohm/1000ft)4.1 Ohm/km (1.2 Ohm/1000ft)55 pF/m (17 pF/ft)75 Ohm81%
5.7 Ohm/km (1.7 Ohm/1000ft)
Screening
FrequencyMin. Screening Attenuation
30 - 850 MHz75 dB

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-40°C To +70°C-5°C To +70°C-40°C To +70°C
Bend Radius
Stationary Min.
150 mm (5.9 in)
Max. Pull Tension: 550 N (120 lbf)

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum)
European Directive Compliance: EU CE Mark

History

Update and Revision: Revision Number: 0.241 Revision Date: 02-20-2026
Date: 2014-04-18
No accessories are available for this product