Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14282)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7144)Outdoor Fiber Cable
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
(1243)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(795)VFD Cable
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
(3614)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1055)M12
(778)Field Attachables
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
(21)Data Connectors
(275)Adapter and Splitter
(4)Double-Ended Cordsets
(154)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
(51)Assemblies & Cordsets
(1215)Fiber Patch Cords
(503)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(512)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(90)Fiber Cassettes
(527)Modular (Empty) Panels
(6)Adapter Frames
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
Triax 14, 11 AWG (7x21) Stranded Silver plated Copper Conductor, PE Insulation, 80% Silver plated Copper Braid Shield, PE Insulation, 80% Bare Copper Braid Shield, PVC Jacket.
Life Cycle Status: Discontinued
| Suitable Applications: | Analog Video; Interconnect camera to CCU (camera control unit) |
| Series Type: | Triax 8/11/14 |
| No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|
| 1 | 12 AWG | Stranded | 2.2 in | SC - Silvered Copper |
| Element | Material | Nom. Insulation Diameter |
|---|---|---|
| Insulated Conductor | PE - Polyethylene (Foam) | 9.7 mm (0.38 in) |
| Shield Type | Material | Coverage |
|---|---|---|
| Braid | Silvered Copper (SC) | 80% |
| Material | Nom. Diameter |
|---|---|
| PE - Polyethylene | 11.9 mm (0.469 in) |
| Outer Shield Type | Material | Coverage |
|---|---|---|
| Braid | Bare Copper (BC) | 80% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 14.5 mm |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.4 dB/100m |
| 10 MHz | 1.3 dB/100m |
| 20 MHz | 1.7 dB/100m |
| 40 MHz | 2.5 dB/100m |
| 50 MHz | 2.8 dB/100m |
| 60 MHz | 3.1 dB/100m |
| 100 MHz | 4.2 dB/100m |
| 270 MHz | 7 dB/100m |
| 300 MHz | 7.6 dB/100m |
| 540 MHz | 10.1 dB/100m |
| 1000 MHz | 14.3 dB/100m |
| Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|---|
| 5.7 Ohm/km | 6.4 Ohm/km (2.0 Ohm/1000ft) | 4.1 Ohm/km (1.2 Ohm/1000ft) | 55 pF/m (17 pF/ft) | 75 Ohm | 81% |
| Frequency | Min. Screening Attenuation |
|---|---|
| 30 - 850 MHz | 75 dB |
| Operating | Installation | Storage |
|---|---|---|
| -40°C To +70°C | -5°C To +70°C | -40°C To +70°C |
| Stationary Min. |
|---|
| 150 mm (5.9 in) |
| Max. Pull Tension: | 550 N (120 lbf) |
| Bulk Cable Weight: | 237 kg/km |
| Environmental Suitability: | Indoor (Not Riser or Plenum) |
| European Directive Compliance: | EU CE Mark |
| Update and Revision: | Revision Number: 0.209 Revision Date: 07-30-2026 |