Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1256)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(808)VFD Cable
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
(3614)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1055)M12
(778)Field Attachables
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
(21)Data Connectors
(275)Adapter and Splitter
(4)Double-Ended Cordsets
(154)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
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
(6)Adapter Frames
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
Triax 11, 15 AWG Solid Copper Conductor, PE Insulation, 80% Bare Copper Braid Shield, LSZH Insulation, 80% Bare Copper Braid Shield, LSZH Jacket. IEC 60332-3-24.
Life Cycle Status: Discontinued
| Suitable Applications: | Analog Video; Interconnect camera to CCU (camera control unit) |
| Life Cycle: | Discontinued - the product is no longer manufactured |
| Series Type: | Triax 8/11/14 |
| No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|
| 1 | 15 AWG | Solid | 1.4 mm | BC - Bare Copper |
| Element | Material | Nom. Insulation Diameter |
|---|---|---|
| Insulated Conductor | PE - Polyethylene (Foam) | 6.5 mm (0.26 in) |
| Shield Type | Material | Coverage |
|---|---|---|
| Braid | Bare Copper (BC) | 80% |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 8.5 mm (0.33 in) |
| Outer Shield Type | Material | Coverage |
|---|---|---|
| Braid | Bare Copper (BC) | 80% |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 11.3 mm (0.445 in) |
| Frequency | Min. Return Loss |
|---|---|
| 5 - 850 MHz | 23 dB |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.5 dB/100m |
| 3.58 MHz | 1 dB/100m |
| 5 MHz | 1.2 dB/100m |
| 7 MHz | 1.3 dB/100m |
| 10 MHz | 1.6 dB/100m |
| 67.5 MHz | 4.1 dB/100m |
| 71.5 MHz | 4.3 dB/100m |
| 88.5 MHz | 4.8 dB/100m |
| 100 MHz | 5.2 dB/100m |
| 135 MHz | 6 dB/100m |
| 143 MHz | 6.2 dB/100m |
| 180 MHz | 7.1 dB/100m |
| 270 MHz | 8.7 dB/100m |
| 300 MHz | 9 dB/100m |
| 360 MHz | 10.2 dB/100m |
| 540 MHz | 12.8 dB/100m |
| 720 MHz | 15 dB/100m |
| 750 MHz | 15.4 dB/100m |
| 1000 MHz | 18.2 dB/100m |
| 1500 MHz | 23 dB/100m |
| 2000 MHz | 27.4 dB/100m |
| 2250 MHz | 29.4 dB/100m |
| 3000 MHz | 35.1 dB/100m |
| Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|---|
| 11.2 Ohm/km (3.41 Ohm/1000ft) | 6.5 Ohm/km (2.0 Ohm/1000ft) | 7 Ohm/km (2.1 Ohm/1000ft) | 55 pF/m (17 pF/ft) | 75 Ohm | 81% |
| Frequency | Min. Screening Attenuation |
|---|---|
| 30 - 850 MHz | 75 dB |
| Voltage Rating |
|---|
| 400 V RMS |
| Voltage Rating Table Notes: | Maximum operating |
| Operating | Installation | Storage |
|---|---|---|
| -30°C To +70°C | -5°C To +70°C | -30°C To +70°C |
| Stationary Min. |
|---|
| 110 mm (4.3 in) |
| Max. Pull Tension: | 300 N (67 lbf) |
| Environmental Suitability: | Indoor/Outdoor - Euroclass Eca |
| Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-24, CEI 20-22-3 |
| CPR Compliance: | CPR Euroclass: Eca |
| CENELEC Compliance: | EN 50117-1, EN 50290-2-20 |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| European Directive Compliance: | EU CE Mark |
| UK Regulation Compliance: | UKCA Mark |
| Other Standard Compliance(s): | SDTV/HDTV |
| Update and Revision: | Revision Number: 0.345 Revision Date: 06-12-2026 |