Networking & Data Cable
(707)Industrial Ethernet Cable
(191)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(693)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(298)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(756)Audio, Sound, & Control Cable
(235)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(305)Surveillance Cable
(39)Connectors & Outlets
(3590)Modular Couplers
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
(1048)M12 Power
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
(320)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(125)Double-Ended Cordsets
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
(1205)Fiber Patch Cords
(488)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(517)AV Assemblies
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
(1366)Managed Switches
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
(391)Cellular Routers
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
Triax 11, 15 AWG Solid Copper Conductor, PE Insulation, 80% Bare Copper Braid Shield, PE Insulation, 80% Bare Copper Braid Shield, PVC Jacket.
| Suitable Applications: | Analog Video; Interconnect camera to CCU (camera control unit) |
| Series Type: | Triax 8/11/14 |
| No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|
| 1 | 15 AWG | Solid | 1.4 in | BC - Bare Copper |
| Element | Material | Nom. Insulation Diameter |
|---|---|---|
| Insulated Conductor | PE - Polyethylene (Foam) | 6.5 mm (0.26 in) |
| Shield Type | Material | Coverage |
|---|---|---|
| Braid | Bare Copper (BC) | 80% |
| Material | Nom. Diameter |
|---|---|
| PE - Polyethylene | 8.5 mm (0.33 in) |
| Outer Shield Type | Material | Coverage |
|---|---|---|
| Braid | Bare Copper (BC) | 80% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 11 mm (0.43 in) |
| Frequency | Min. Return Loss |
|---|---|
| 5 - 850 MHz | 23 dB |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.5 dB/100m |
| 3.58 MHz | 1 dB/100m |
| 5 MHz | 1.2 dB/100m |
| 7 MHz | 1.3 dB/100m |
| 10 MHz | 1.6 dB/100m |
| 67.5 MHz | 4.1 dB/100m |
| 71.5 MHz | 4.3 dB/100m |
| 88.5 MHz | 4.8 dB/100m |
| 100 MHz | 5.2 dB/100m |
| 135 MHz | 6 dB/100m |
| 143 MHz | 6.2 dB/100m |
| 180 MHz | 7.1 dB/100m |
| 270 MHz | 8.7 dB/100m |
| 300 MHz | 9 dB/100m |
| 360 MHz | 10.2 dB/100m |
| 540 MHz | 12.8 dB/100m |
| 720 MHz | 15 dB/100m |
| 750 MHz | 15.4 dB/100m |
| 1000 MHz | 18.2 dB/100m |
| 1500 MHz | 23 dB/100m |
| 2000 MHz | 27.4 dB/100m |
| 2250 MHz | 29.4 dB/100m |
| 3000 MHz | 35.1 dB/100m |
| Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|---|
| 11.2 Ohm/km (3.41 Ohm/1000ft) | 6.5 Ohm/km (2.0 Ohm/1000ft) | 7 Ohm/km (2.1 Ohm/1000ft) | 55 pF/m (17 pF/ft) | 75 Ohm | 81% |
| Frequency | Min. Screening Attenuation |
|---|---|
| 30 - 850 MHz | 75 dB |
| Voltage Rating |
|---|
| 400 V RMS |
| Voltage Rating Table Notes: | Maximum operating |
| Operating | Installation | Storage |
|---|---|---|
| -40°C To +70°C | -5°C To +70°C | -40°C To +70°C |
| Stationary Min. |
|---|
| 110 mm (4.3 in) |
| Max. Pull Tension: | 300 N (67 lbf) |
| Environmental Suitability: | Indoor (Not Riser or Plenum) |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| European Directive Compliance: | EU CE Mark |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.321 Revision Date: 05-21-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 7784E.03500 | Red | Reel | 500 m | 8719605014412 |
| 7784E.031000 | Red | Reel | 1,000 m | 8719605014399 |