Product Hierarchy
Product Hierarchy

7784ANH - 7784ANH - Triax 11, 15 AWG Solid SPC, Double BC Braids, LSZH-C Jkt


Triax 11, 15 AWG Solid Silver plated Copper Conductor, PE Insulation, 80% Silver plated Copper Braid Shield, LSZH Insulation, 80% Bare Copper Braid Shield, LSZH Jacket. IEC 60332-3-24.

Product Overview

Suitable Applications: Analog Video; Interconnect camera to CCU (camera control unit)

Construction Details

Series Type: Triax 8/11/14
Conductor
No. of ElementsSizeStrandingNom. DiameterMaterial
115 AWGSolid1.4 mmSC - Silvered Copper
Insulation
ElementMaterialNom. Insulation Diameter
Insulated ConductorPE - Polyethylene (Foam)6.5 mm (0.26 in)
Inner Shield
Shield TypeMaterialCoverage
BraidSilvered Copper (SC)80%
Inner Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)8.5 mm (0.33 in)
Outer Shield
Outer Shield TypeMaterialCoverage
BraidBare Copper (BC)80%
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)11.2 mm (0.441 in)

Electrical Characteristics

Return Loss
FrequencyMin. Return Loss
5 - 850 MHz23 dB
Attenuation
FrequencyNom. Attenuation
5 MHz1.2 dB/100m
50 MHz3.6 dB/100m
71.5 MHz4.3 dB/100m
88.5 MHz4.8 dB/100m
100 MHz5.2 dB/100m
180 MHz7.1 dB/100m
270 MHz8.8 dB/100m
750 MHz15.2 dB/100m
1000 MHz18 dB/100m
1500 MHz22 dB/100m
2000 MHz26 dB/100m
2500 MHz32 dB/100m
3000 MHz34 dB/100m
Electricals
Nom. Conductor DCRNom. Inner Shield DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
11 Ohm/km (3.4 Ohm/1000ft)9 Ohm/km (2.7 Ohm/1000ft)7 Ohm/km (2.1 Ohm/1000ft)55 pF/m (17 pF/ft)75 Ohm81%
Screening
FrequencyMin. Screening Attenuation
30 - 850 MHz75 dB

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-30°C To +70°C-5°C To +70°C-30°C To +70°C
Bend Radius
Stationary Min.
110 mm (4.3 in)
Max. Pull Tension: 300 N (67 lbf)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor - Euroclass Eca, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance - UL 1581 sec 1200 Black Only
Flammability / Reaction to Fire: IEC 60332-3-24
CPR Compliance: CPR Euroclass: Eca
CEC / C(UL) Compliance: .
CENELEC Compliance: EN 50117-1, EN 50290-2-20
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark
Other Standard Compliance(s): SDTV/HDTV

History

Update and Revision: Revision Number: 0.331 Revision Date: 05-21-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
7784ANH.01500RedReel500 m8719605014290
7784ANH.011000RedReel1,000 m8719605014276
Date: 2013-05-06
2023-Belden-General Outdoor Suitability-Technical Bulletin Lowres.pdf
No accessories are available for this product