Triax 11, 15 AWG (19x29) Stranded Silver plated Copper Conductor, PE Insulation, 80% Silver plated Copper Braid Shield, PE Insulation, 80% Bare Copper Braid Shield, PVC Jacket.
| Suitable Applications: | Analog Video; Interconnect camera to CCU (camera control unit) |
| Series Type: | Triax 8/11/14 |
| No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|
| 1 | 15 AWG | Stranded | 1.42 mm | SC - Silvered Copper |
| Material | Nom. Insulation Diameter |
|---|---|
| PE - Polyethylene (Foam) | 6.5 mm (0.26 in) |
| Shield Type | Material | Coverage |
|---|---|---|
| Braid | Silvered Copper (SC) | 80% |
| Material | Nom. Diameter |
|---|---|
| PE - Polyethylene | 8.5 mm (0.33 in) |
| Outer Shield Type | Material | Coverage |
|---|---|---|
| Braid | Bare Copper (BC) | 80% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 11.3 mm (0.445 in) |
| Frequency | Min. Return Loss |
|---|---|
| 5 - 850 MHz | 21 dB |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.5 dB/100m |
| 5 MHz | 1.1 dB/100m |
| 10 MHz | 1.7 dB/100m |
| 100 MHz | 5.6 dB/100m |
| 360 MHz | 11.5 dB/100m |
| 750 MHz | 17.1 dB/100m |
| Nom. Inner Shield DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 9 Ohm/km (2.7 Ohm/1000ft) | 7 Ohm/km (2.1 Ohm/1000ft) | 54 pF/m (16 pF/ft) | 75 Ohm | 82% |
| Frequency | Min. Screening Attenuation |
|---|---|
| 30 - 850 MHz | 75 dB |
| Operating | Installation | Storage |
|---|---|---|
| -40°C To +70°C | -5°C To +70°C | -40°C To +70°C |
| Stationary Min. |
|---|
| 115 mm (4.53 in) |
| Max. Pull Tension: | 270 N (61 lbf) |
| Bulk Cable Weight: | 136 kg/km (91.4 lbs/1000ft) |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| Update and Revision: | Revision Number: 0.302 Revision Date: 05-21-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 7784AF.049999 | Red | Reel | 475 m | 8719605014221 |
| 7784AF.041000 | Red | Reel | 1,000 m | 8719605014191 |