Triax 8, RG-6, 18 AWG Solid Bare Copper Conductor, PE Insulation, 80% Bare Copper Braid Shield, PE Insulation, 80% Bare Copper Braid Shield, PVC Jacket.
Life Cycle Status: Discontinued
| Suitable Applications: | Analog Video; Interconnect camera to CCU (camera control unit) |
| Life Cycle: | Discontinued - the product is no longer manufactured |
| Series Type: | Triax 8/11/14 |
| No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|
| 1 | 18 AWG | Solid | 1.02 mm | BC - Bare Copper |
| Element | Material | Nom. Insulation Diameter |
|---|---|---|
| Insulated Conductor | PE - Polyethylene (Foam) | 4.57 mm (0.180 in) |
| Shield Type | Material | Coverage |
|---|---|---|
| Braid | Bare Copper (BC) | 80% |
| Material | Nom. Diameter |
|---|---|
| PE - Polyethylene | 6.6 mm (0.26 in) |
| Outer Shield Type | Material | Coverage |
|---|---|---|
| Braid | Bare Copper (BC) | 80% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 8.4 mm (0.33 in) |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.7 dB/100m |
| 5 MHz | 1.5 dB/100m |
| 10 MHz | 2.2 dB/100m |
| 70 MHz | 5.7 dB/100m |
| 100 MHz | 6.9 dB/100m |
| 140 MHz | 8.2 dB/100m |
| 200 MHz | 9.8 dB/100m |
| 300 MHz | 12.2 dB/100m |
| 400 MHz | 14.2 dB/100m |
| 500 MHz | 16 dB/100m |
| 700 MHz | 19.1 dB/100m |
| 800 MHz | 20.5 dB/100m |
| 1000 MHz | 23.2 dB/100m |
| 1500 MHz | 29 dB/100m |
| 2000 MHz | 34 dB/100m |
| 2400 MHz | 37.8 dB/100m |
| Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|---|
| 22 Ohm/km (6.7 Ohm/1000ft) | 13 Ohm/km (4.0 Ohm/1000ft) | 8.5 Ohm/km (2.6 Ohm/1000ft) | 52 pF/m (16 pF/ft) | 75 Ohm | 83% |
| Voltage Rating |
|---|
| 400 V RMS |
| Voltage Rating Table Notes: | Maximum operating |
| Operating | Installation | Storage |
|---|---|---|
| -40°C To +70°C | -5°C To +70°C | -40°C To +70°C |
| Stationary Min. |
|---|
| 80 mm (3.1 in) |
| Max. Pull Tension: | 250 N (56 lbf) |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| European Directive Compliance: | EU CE Mark |
| Update and Revision: | Revision Number: 0.313 Revision Date: 06-12-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 7783E.02500 | Red | Reel | 500 m | 8719605014153 |
| 7783E.021000 | Red | Reel | 1,000 m | 8719605014146 |