Product Hierarchy
Product Hierarchy

7783AFP - 7783AFP - Triax 8, RG-6, 18 AWG Str SPC, SPC + BC Braids, PUR Jkt


Triax 8, RG-6, 18 AWG (7x28) Stranded Silver plated Copper Conductor, PE Insulation, 80% Silver plated Copper Braid Shield, PE Insulation, 80% Bare Copper Braid Shield, PUR Jacket.

Life Cycle Status: Discontinued

Product Overview

Suitable Applications: Analog Video; Interconnect camera to CCU (camera control unit)

Construction Details

Series Type: Triax 8/11/14
Conductor
No. of ElementsSizeStrandingNom. DiameterMaterial
118 AWGStranded0.99 mmSC - Silvered Copper
Insulation
MaterialNom. Insulation Diameter
PE - Polyethylene (Foam)4.52 mm (0.178 in)
Inner Shield
Shield TypeMaterialCoverage
BraidSilvered Copper (SC)80%
Inner Jacket
MaterialNom. Diameter
PE - Polyethylene6.6 mm (0.26 in)
Outer Shield
Outer Shield TypeMaterialCoverage
BraidBare Copper (BC)80%
Outer Jacket
MaterialNom. Diameter
PUR - Polyurethane8.4 mm (0.33 in)

Electrical Characteristics

Attenuation
FrequencyNom. Attenuation
1 MHz0.6 dB/100m
10 Mhz2.2 dB/100m
20 MHz3.2 dB/100m
40 MHz4.6 dB/100m
50 MHz5.1 dB/100m
60 MHz5.6 dB/100m
100 MHz7.5 dB/100m
300 MHz13.8 dB/100m
Electricals
Nom. Conductor DCRNom. Inner Shield DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
32 Ohm/km (9.8 Ohm/1000ft)14 Ohm/km (4.3 Ohm/1000ft)9 Ohm/km (2.7 Ohm/1000ft)52 pF/m (16 pF/ft)75 Ohm83%
Screening
FrequencyMin. Screening Attenuation
30 - 1000 MHz75 dB

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-40°C To +70°C-5°C To +70°C-40°C To +70°C
Bend Radius
Stationary Min.
80 mm (3.1 in)
Max. Pull Tension: 250 N (56 lbf)
Bulk Cable Weight: 139 kg/km (93.4 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Indoor
CENELEC Compliance: EN 50117-1
European Directive Compliance: EU CE Mark

History

Update and Revision: Revision Number: 0.289 Revision Date: 10-29-2025
Date: 2005-07-18
No accessories are available for this product