Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13870)Indoor Fiber Cable
(1455)Indoor/Outdoor Fiber Cable
(6979)Outdoor Fiber Cable
(5136)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3165)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3419)Modular Couplers
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
(43)Type A Accessories
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(110)Double-Ended Cordsets
(56)Accessories
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
(981)M12
(719)Field Attachables
(89)Receptacles
(148)Single-Ended Cordsets
(249)M12-M12 Cordsets
(167)M12-M8 Cordsets
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
(51)Assemblies & Cordsets
(1098)Fiber Patch Cords
(474)Double-Ended Cordsets
(76)Pigtails
(17)Single-Ended Cordsets
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
(969)SPIDER Fast/Gigabit Switches
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
(64)Access Nodes
(4)Blank Adapter Panels
(7)Central Switching Modules
(6)Ethernet Cards
(16)Empty Node Chassis
(6)Legacy Cards
(17)MPLS Accessories
(1)Node Support Modules
(2)Power Supplies
(6)Edge Device
(4)Wireless
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
Triax 8, RG-6, 18 AWG (7x28) Stranded Silver plated Copper Conductor, PE Insulation, 80% Silver plated Copper Braid Shield, PE Insulation, 80% Bare Copper Braid Shield, PVC Jacket.
| Suitable Applications: | Analog Video; Interconnect camera to CCU (camera control unit) |
| Series Type: | Triax 8/11/14 |
| No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|
| 1 | 18 AWG | Stranded | 0.99 mm | SC - Silvered Copper |
| Element | Material | Nom. Insulation Diameter |
|---|---|---|
| Insulated Conductor | PE - Polyethylene (Foam) | 4.52 mm (0.178 in) |
| Shield Type | Material | Coverage |
|---|---|---|
| Braid | Silvered Copper (SC) | 80% |
| Material | Nom. Diameter |
|---|---|
| PE - Polyethylene | 6.6 mm (0.26 in) |
| Outer Shield Type | Material | Coverage |
|---|---|---|
| Braid | Bare Copper (BC) | 80% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 8.4 mm (0.33 in) |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.6 dB/100m |
| 10 MHz | 2.2 dB/100m |
| 20 MHz | 3.2 dB/100m |
| 40 MHz | 4.6 dB/100m |
| 50 MHz | 5.1 dB/100m |
| 60 MHz | 5.6 dB/100m |
| 100 MHz | 7.5 dB/100m |
| 300 MHz | 13.8 dB/100m |
| Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|---|
| 32 Ohm/km (9.8 Ohm/1000ft) | 14 Ohm/km (4.3 Ohm/1000ft) | 9 Ohm/km (2.7 Ohm/1000ft) | 52 pF/m (16 pF/ft) | 75 Ohm | 83% |
| Frequency | Min. Screening Attenuation |
|---|---|
| 30 - 1000 MHz | 75 dB |
| Operating | Installation | Storage |
|---|---|---|
| -40°C To +70°C | -5°C To +70°C | -40°C To +70°C |
| Stationary Min. |
|---|
| 80 mm (3.1 in) |
| Max. Pull Tension: | 250 N (56 lbf) |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| European Directive Compliance: | EU CE Mark |
| Update and Revision: | Revision Number: 0.306 Revision Date: 10-29-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 7783AF.06500 | Black | Reel | 500 m | 8719605014108 |
| 7783AF.049999 | Red | Reel | 499 m | 8719605014085 |
| 7783AF.04500 | Red | Reel | 500 m | 8719605014078 |
| 7783AF.041000 | Red | Reel | 1,000 m | 8719605014061 |