Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(162)Access Nodes
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
(394)Cellular Routers
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
MachFlex™ for High Flex, 12+G Conductor 18AWG (105(7x15)x38) Bare Copper, PVC Insulation, PVC Outer Jacket, AWM 2587
| Suitable Applications: | Robotics, Robot, Continuous Flex |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 11 | 18 | 105x38 | BC - Bare Copper |
| Ground | 1 | 18 | 105x30 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.022 in (0.56 mm) | 0.096 in (2.4 mm) | Red and Numbered |
| Ground | PVC - Polyvinyl Chloride | 0.022 in (0.56 mm) | 0.096 in (2.4 mm) | Yellow/Green/Green |
| Shield Type | Material |
|---|---|
| No Shield | No Shield |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| Tissue Tape | PVC - Polyvinyl Chloride | 0.050 in (1.3 mm) | 0.520 in |
| Overall Cable Diameter (Nominal): | 0.520 in (13.2 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|---|
| Conductor(s) | 6.6 Ohm/1000ft | 31 pF/ft (100 pF/m) | 9.8 Amps per Conductor at 30ºC |
| Ground Wire | 6.66 Ohm/1000ft (21.9 Ohm/km) |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 600 V (AWM 2587) | 600 V (CSA AWM I/II A/B) |
| UL Temperature | Operating |
|---|---|
| 90°C | -40°C To 90°C (Static), -5°C To 90°C (Flexing) |
| Flexing Min. |
|---|
| 4.2 in (110 mm) |
| Max. Pull Tension: | 158 lbs (71.7 kg) |
| Bulk Cable Weight: | 380 lbs/1000ft |
| Environmental Suitability: | Oil Resistance |
| AWM Compliance: | AWM 2587, AWM 10012, AWM I/II A/B |
| CEC / C(UL) Compliance: | . |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.142 Revision Date: 03-05-2026 |
| Item # | Color | Putup Type | UPC |
|---|---|---|---|
| 77812W 010100 | Black | Reel | 612825412427 |