(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(131)Vehicle Routers
(119)Software
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
(61)Services
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
MachFlex™ for High Flex, 5+G Conductor 18AWG (105(7x15)x38) Bare Copper, PVC Insulation, Overall Tinned Copper Braid(85%) Shield, PVC Inner Jacket, PVC Outer Jacket, AWM 2587
| Element | AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|---|
| Conductor(s) | 18 | 105x38 | BC - Bare Copper | 4 |
| Ground | 18 | 105x30 | BC - Bare Copper | 1 |
| Conductor Count: | 5 |
| Element | Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.096 in | 0.022 in |
| Ground | PVC - Polyvinyl Chloride |
| Color |
|---|
| Red and Numbered |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.345 in | 0.030 in |
| Type | Material | Coverage [%] |
|---|---|---|
| Braid | Tinned Copper (TC) | 85% |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.453 in | 0.040 in |
| Nominal Conductor DCR | Nominal Outer Shield DCR |
|---|---|
| 6.4 Ohm/1000ft | 2.9 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor |
|---|
| 45 pF/ft |
| Nominal Inductance |
|---|
| .19 µH/ft |
| UL Voltage Rating |
|---|
| 600 V |
| UL Temperature Rating: | 90°C |
| Operating Temperature Range: | -40°C To 90°C (Static), -5°C To 90°C (Flexing) |
| Oil Resistance: | Yes |
| Flex Cycle Rating: | 14 Million Cycles |
| Bulk Cable Weight: | 246 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 75 lbs |
| Minimum Continuous Flexing Bend Radius: | 3.6 in |
| Minimum Minor Axis Bend Radius: | 3.6 in |
| UL AWM Style Compliance: | AWM 2587, AWM 10012 |
| CSA AWM Compliance: | AWM I/II A/B |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| Suitability - Oil Resistance: | Yes |
| CSA Flammability: | FT1 |
| UL voltage rating: | 600 V RMS |
| Item # | Color | Put-Up Type | UPC |
|---|---|---|---|
| 77805WS 010100 | Black | Reel | 612825412366 |
| 77805WS 0101000 | Black | Reel | 612825412373 |
| Update and Revision: | Revision Number: 0.139 Revision Date: 03-05-2026 |