(109)MachFlex™ for High Flex, 5+G Conductor 18AWG (105(7x15)x38) Bare Copper, PVC Insulation, PVC Outer Jacket, AWM 2587
Suitable Applications: | Robotics, Robots, Continuous Flex |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 4 | 18 | 105x38 | BC - Bare Copper |
Ground | 1 | 18 | 105x30 | BC - Bare Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | 0.022 in (0.56 mm) | 0.096 in (2.4 mm) | Red and Numbered |
Ground | PVC - Polyvinyl Chloride | 0.022 in (0.56 mm) | 0.096 in (2.4 mm) | Yellow/Green/Green |
Shield Type | Material |
---|---|
No Shield | No Shield |
Separator | Material | Nom. Thickness | Nom. Diameter |
---|---|---|---|
Tissue Tape | PVC - Polyvinyl Chloride | 0.035 in (0.89 mm) | 0.355 in |
Overall Cable Diameter (Nominal): | 0.355 in (9.02 mm) |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|---|
Conductor(s) | 6.6 Ohm/1000ft | 31 pF/ft (100 pF/m) | 11.2 Amps per Conductor at 30ºC |
Ground Wire | 6.66 Ohm/1000ft (21.9 Ohm/km) |
UL Voltage Rating | Voltage Rating |
---|---|
600 V (AWM 2587) | 600 V (CSA AWM I/II A/B) |
UL Temperature | Operating |
---|---|
90°C | -40°C To 90°C (Static), -5°C To 90°C (Flexing) |
Flexing Min. |
---|
2.8 in (71 mm) |
Max. Pull Tension: | 66 lbs (30 kg) |
Bulk Cable Weight: | 200 lbs/1000ft |
Environmental Suitability: | Oil Resistance |
AWM Compliance: | AWM 2587, AWM 10012, AWM I/II A/B |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.257 Revision Date: 12-22-2023 |
Item # | Color | Putup Type | UPC |
---|---|---|---|
77805W 010100 | Black | Reel | 612825412342 |
77805W 0101000 | Black | Reel | 612825412359 |