(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
18 | 105x38 | BC - Bare Copper | 3 |
18 | BC - Bare Copper | 1 |
Conductor Count: | 4 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.096 in | 0.022 in |
PVC - Polyvinyl Chloride |
Color |
---|
Red and Numbered |
Type | Material |
---|---|
No Shield | No Shield |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.326 in | 0.035 in |
Nominal Conductor DCR |
---|
6.5 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor |
---|
31 pF/ft |
Nominal Inductance |
---|
.19 µH/ft |
UL Voltage Rating |
---|
600 V |
UL Temp Rating: | 90°C |
Operating Temp Range: | -40°C To 90°C (Static), -5°C To 90°C (Flexing) |
Oil Resistance: | Yes |
Flex Cycle Rating: | 14 Million Cycles |
Bulk Cable Weight: | 152 lbs/1000ft |
Max. Pull Tension: | 53 lbs |
Min Bend Radius (Continuous Flexing): | 2.6 in |
Min Bend Radius/Minor Axis: | 2.6 in |
UL AWM Style Compliance: | AWM 2587, AWM 10012 |
CSA AWM Compliance: | AWM I/II A/B |
Other Compliance: | VDE 0472, Section 803 Oil Test |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
CSA Flammability: | FT1 |
UL voltage rating: | 600 V RMS |
Item # | Color | Putup Type | UPC |
---|---|---|---|
77804W 010100 | Black | Reel | 612825412298 |
77804W 0101000 | Black | Reel | 612825412304 |
Update and Revision: | Revision Number: 0.56 Revision Date: 04-28-2020 |