Product Hierarchy
Product Hierarchy

777940T - MarineTuff® 6, 4 Pr #23 Sol BC, PO Ins, LSZH Jkt, Brnz Brd Armor, LSZH Jkts, CMG-LS, ABS




Industrial Ethernet Cat 6, 4 Bonded Pair 23AWG (Solid) Bare Copper, PO Insulation, LSZH Jacket, Flame Retardant Tape, LSZH Jacket, Bronze Braid Armor, LSZH Outer Jacket, CMG-LS, ABS

Product Overview

Suitable Applications: Marine, shipboard, transit, transportation, outdoor, harsh environment, IoT, factory or process automation, IP cameras and devices, data communication, etc. exposure to rodent, crush, or cut through force,

Construction Details

Conductor
ElementSizeStrandingMaterialNo. of Pairs
Pair(s)23 AWGSolidBC - Bare Copper4
Insulation
MaterialColor Code
PO - PolyolefinWhite/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown
Bonded-Pair: Yes
Inner Jacket
SeparatorMaterialNom. Diameter
Aramid TapeLSZH - Low Smoke Zero Halogen (Flame Retardant)0.274 in (6.96 mm)
Aramid TapeLSZH - Low Smoke Zero Halogen (Flame Retardant)0.328 in (8.33 mm)
Armor
Armor Type & MaterialArmor Material DiameterCoverage
BBA - Bronze Braid Armor0.363 in (9.22 mm)80%
Outer Jacket
MaterialMaterial Trade NameNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)Haloarrest®0.463 in (11.8 mm)
Overall Cable Diameter (Nominal): 0.463 in (11.8 mm)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft)330 pF/100m
Delay
FrequencyMax. DelayMax. Delay SkewNom. Velocity of Prop.
100 MHz537 ns/100m45 ns/100m69%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Max./Min. Input Impedance (unFitted) [Ohm]Max./Min. Fitted Impedance [Ohm]Min. TCL [dB]Min. ELTCTL [dB]
12.0 dB/100m74.372.372.370.367.864.820100 ± 15100 ± 1540.035.0
43.8 dB/100m65.363.361.559.555.852.723100 ± 15100 ± 1540.023.0
85.3 dB/100m60.858.855.453.449.746.724.5100 ± 15100 ± 1540.016.9
106 dB/100m59.357.353.351.347.844.825100 ± 15100 ± 1540.015.0
167.6 dB/100m56.254.348.746.743.740.725100 ± 15100 ± 1538.010.9
208.5 dB/100m54.852.846.344.341.838.825100 ± 15100 ± 1537.09.0
259.5 dB/100m53.351.343.841.839.836.824.3100 ± 15100 ± 1536.07.0
31.2510.7 dB/100m51.949.941.239.237.934.923.6100 ± 15100 ± 1535.15.1
62.515.4 dB/100m47.445.4323031.928.921.5100 ± 15100 ± 1532.0
10019.8 dB/100m44.342.324.522.527.824.820.1100 ± 15100 ± 1530.0
15525.2 dB/100m41.539.516.314.323.920.918.8100 ± 20100 ± 1528.1
20029.0 dB/100m39.837.810.88.821.818.818100 ± 20100 ± 1527.0
25032.8 dB/100m38.336.35.53.519.816.817.3100 ± 20100 ± 1526.0

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallationStorage
75°C-40°C To +75°C0°C To +60°C-40°C To +75°C
Bend Radius
Installation Min.
3.0 in (76 mm)
Max. Pull Tension: 40 lbs (18 kg)
Bulk Cable Weight: 133 lbs/1000ft (198 kg/km)

Standards and Compliance

Environmental Suitability: MarineIndoor/Outdoor, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance
Flammability / Reaction to Fire: UL CMG-LS, FT4, IEEE 1202
NEC / UL Compliance: Article 800
CEC / C(UL) Compliance: CMG-ST1.
IEEE Compliance: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4
Data Category: Category 6
TIA/EIA Compliance: Category 6 - TIA 568.2-D
Marine Compliance: ABS Certified
European Halogen Free Standards: IEC 60754-1 - Halogen Amount = Jacket only, IEC 61034-2 - Smoke Density Min. Transmittance = IEC 60332-3-22
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2017-07-10
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Jacket sequentially marked at 2 ft. intervals.

History

Update and Revision: Revision Number: 0.387 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
777940T 0105000BlackReel305 m612825189138
777940T 0101000BlackReel305 m
Date: 2009-03-12
MarineTuff Offshore and Marine Cable Solutions
No accessories are available for this product