Product Hierarchy
Product Hierarchy

777896T - DeviceBus®, 2 Pr #16+18 Str TC, XLPe+PP Ins, IS+OA TC Brd, LSZH Jkt, BBA, LSZH Jkt, 600V TC-ER-ST1


DeviceBus® for ODVA DeviceNet™, 2 Pair 16+18AWG (19x29+19x30) Tinned Copper, XLPE+ PP Insulation, Individual Beldfoil® & OA Tinned Copper Braid(65%) Shield, LSZH Inner Jacket, Bronze Braid Armor, LSZH Outer Jacket, 600V TC-ER-ST1

Product Overview

Suitable Applications: shipboard, harsh environment, ODVA device-level communication, used with CIP (common Industrial Protocol) for control, configuration, and data collection between devices, such as sensors and actuators, and higher level devices such as PLC, and PC in industrial automation, bus topology, etc.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Power Pair(s)116 AWG19x29TC - Tinned Copper
Data Pair(s)118 AWG19x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessColor CodeNotes
Power Pair(s)XLPE - Cross-Linked Polyethylene (Thermoset)0.031 in (0.79 mm)Red & Black
Data Pair(s)PP - Polypropylene0.068 in (1.7 mm)Blue & WhiteFlame Retardant
Inner Shield
ElementShield TypeMaterialCoverage
Power Pair(s)TapeBi-Laminate (Alum+Poly)100%
Data Pair(s)TapeBi-Laminate (Alum+Poly)100%
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
BraidTinned Copper (TC)65%16 AWG (19x29) TC
Inner Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.646 in (16.4 mm)
Armor
Armor Type & Material
BBA - Bronze Braid Armor
Outer Jacket
MaterialNom. ThicknessNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.050 in (1.3 mm)0.801 in (20.3 mm)
Overall Cable Diameter (Nominal): 0.801 in (20.3 mm)

Electrical Characteristics

Electricals
ElementNom. Characteristic ImpedenceNom. Velocity of Prop.
Power Pair(s)
Data Pair(s)120 Ohm75%
Voltage
UL Voltage Rating
600 V (TC-ER-ST1)

Mechanical Characteristics

Temperature
UL Temperature
75°C Dry

Standards and Compliance

Environmental Suitability: Outdoor, Sunlight Resistance, Burial
NEC / UL Compliance: Article 336, TC-ER-ST1

History

Update and Revision: Revision Number: 0.143 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorUPCFootnote
777896T 0105000Black612825189121C
Footnote: C - CRATE REEL PUT-UP.
No accessories are available for this product