Product Hierarchy
Product Hierarchy

77404WS - MachFlex™, 4+G C #14 Str BC, PVC Ins, OA TC Brd, PVC Jkt, PVC Jkt, AWM 2587




MachFlex™ for High Flex, 4+G Conductor 14AWG (266(7x38)x38) Bare Copper, PVC Insulation, Overall Tinned Copper Braid(85%) Shield, PVC Inner Jacket, PVC Outer Jacket, AWM 2587

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNo. of Conductors
Conductor(s)14266x38BC - Bare Copper3
Ground14266x38BC - Bare Copper1
Conductor Count: 4
Insulation
ElementMaterialNominal DiameterNominal Wall Thickness
Conductor(s)PVC - Polyvinyl Chloride0.124 in0.022 in
GroundPVC - Polyvinyl Chloride
Color Chart
Color
Red and Numbered
Inner Jacket
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride0.394 in0.035 in
Outer Shield
TypeMaterialCoverage [%]
BraidTinned Copper (TC)85%
Outer Jacket
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride0.528 in0.050 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Outer Shield DCR
2.5 Ohm/1000ft2.0 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Conductor
55 pF/ft
Inductance
Nominal Inductance
.17 µH/ft
Voltage
UL Voltage Rating
600 V

Temperature Range

UL Temperature Rating: 90°C
Operating Temperature Range: -40°C To 90°C (Static), -5°C To 90°C (Flexing)

Mechanical Characteristics

Oil Resistance: Yes
Flex Cycle Rating: 14 Million Cycles
Bulk Cable Weight: 370 lbs/1000ft
Maximum Recommended Pulling Tension: 146 lbs
Minimum Continuous Flexing Bend Radius: 4.2 in
Minimum Minor Axis Bend Radius: 4.2 in

Standards

UL AWM Style Compliance: AWM 2587, AWM 10012
CSA AWM Compliance: AWM I/II A/B

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes

Suitability

Suitability - Oil Resistance: Yes

Flammability, LS0H, Toxicity Testing

CSA Flammability: FT1
UL voltage rating: 600 V RMS

Related Part Numbers

Variants
Item #ColorPut-Up TypeUPC
77404WS 010100BlackReel612825412106
77404WS 0101000BlackReel612825412113
77404WS 010500BlackReel612825412120

History

Update and Revision: Revision Number: 0.139 Revision Date: 03-05-2026
PDF_191171.pdf
Cabling Solutions for Industrial Applications
No accessories are available for this product