Product Hierarchy
Product Hierarchy

7732A - 75 Ohm SDI Coax, RG-11, 14 AWG Solid BC, Foil + 95% TC Braid, PVDF Jkt, CMP




75 Ohm SDI Coax, RG-11, 14 AWG Solid Bare Copper Conductor, FEP Insulation, Foil + 95% Tinned Copper Braid Shield, PVDF Jacket, CMP

Product Overview

Suitable Applications: Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p

Construction Details

RG Type: 11
Conductor
SizeStrandingNom. DiameterMaterial
14 AWGSolid0.064 inBC - Bare Copper
Insulation
MaterialNom. Insulation DiameterColor Code
FEP - Fluorinated Ethylene Propylene (Foam)0.274 in (6.96 mm)White
Outer Shield
LayerOuter Shield TypeMaterialMaterial Trade NameCoverage
1TapeTri-Laminate (Alum+Poly+Alum)Duofoil®100%
2BraidTinned Copper (TC)95%
Outer Jacket
MaterialNom. Diameter
PVDF - Polyvinylidene Fluoride0.348 in (8.84 mm)
Overall Cable Diameter (Nominal): 0.348 in (8.84 mm)

Electrical Characteristics

Return Loss
FrequencyMin. Return Loss
5 - 1600 MHz23 dB
1600 - 4500 MHz21 dB
4500 - 6000 MHz15 dB
Attenuation
FrequencyNom. Attenuation
1 MHz0.15 dB/100ft
3.58 MHz0.26 dB/100ft
5 MHz0.3 dB/100ft
7 MHz0.34 dB/100ft
10 MHz0.4 dB/100ft
67.5 MHz1.2 dB/100ft
71.5 MHz1.24 dB/100ft
88.5 MHz1.4 dB/100ft
100 MHz1.5 dB/100ft
135 MHz1.55 dB/100ft
143 MHz1.84 dB/100ft
180 MHz2.09 dB/100ft
270 MHz2.60 dB/100ft
360 MHz3.10 dB/100ft
540 MHz3.89 dB/100ft
720 MHz4.57 dB/100ft
750 MHz4.68 dB/100ft
1000 MHz5.50 dB/100ft
1500 MHz7.06 dB/100ft
2000 MHz8.57 dB/100ft
2500 MHz9.20 dB/100ft
3000 MHz10.2 dB/100ft
4500 MHz14.67 dB/100ft
6000 MHz17.86 dB/100ft
Electricals
Nom. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
2.5 Ohm/1000ft1.6 Ohm/1000ft (5.2 Ohm/km)16.3 pF/ft (53.5 pF/m)75 Ohm83%
Voltage
UL Voltage Rating
300 V (CMP)

Mechanical Characteristics

Temperature
UL TemperatureOperating
125°C-20°C to +125°C
Bend Radius
Installation Min.
3.5 in (89 mm)
Max. Pull Tension: 145 lbs (65.8 kg)
Bulk Cable Weight: 75 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor/OutdoorIndoor - Plenum, Indoor, Outdoor, Sunlight Resistance, UV Resistance, Aerial - When supported by messenger wire
Sustainability: CA Prop 65
Flammability / Reaction to Fire: NFPA 262
NEC / UL Compliance: CMP
CEC / C(UL) Compliance: CMP.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 7731A

History

Update and Revision: Revision Number: 0.516 Revision Date: 05-27-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
7732A 010500BlackReel500 ft612825188872C
7732A 0101000BlackReel1,000 ft612825188858C
7732A 0103000BlackReel3,000 ft612825188865
7732A 0061000Blue, LightReel1,000 ft612825188841C
7732A 8771000NaturalReel1,000 ft612825188889C
7732A 0041000YellowReel1,000 ft612825188834C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Broadcast Solutions Guide
Belden Brochure Video Cables Updates_v1_05_26 (Revised).pdf
TB65: Digital Studio Cable Guide
Inst. Instr. UHD 3P BNC Rev.4.20JAN2021.pdf
No accessories are available for this product