(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
(1375)Managed Switches
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
(37)Security & Firewalls
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
RG-11/U type, 14 AWG solid .064" bare copper conductor, gas-injected foam HDPE insulation, Duofoil®; tinned copper braid shield (95% coverage), Flooding Grease, PE jacket.
| Suitable Applications: | SMPTE 424M 3 Gb/s HD-SDI 1080p |
| AWG | Stranding | Material | Nominal Diameter | No. of Coax |
|---|---|---|---|---|
| 14 | Solid | BC - Bare Copper | 0.064 in | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.28 in |
| Insulation Table Notes: | Gas Injected |
| Type | Layer | Material | Material Trade Name | Coverage [%] |
|---|---|---|---|---|
| Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| Braid | 2 | Tinned Copper (TC) | 95% |
| Outer Shield Table Notes: | Outer Shield Flooding Grease |
| Material | Nominal Diameter |
|---|---|
| PE - Polyethylene | 0.4 in |
| Nominal Conductor DCR | Nominal Outer Shield DCR |
|---|---|
| 2.5 Ohm/1000ft | 1.5 Ohm/1000ft |
| Nom. Capacitance Conductor to Shield |
|---|
| 16.0 pF/ft |
| Nominal Inductance |
|---|
| 0.097 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] | Minimum Return (RL) |
|---|---|
| 5 MHz - 1600 MHz | 23 dB |
| 1600 MHz - 4500 MHz | 21 dB |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 1 MHz | 0.16 dB/100ft |
| 3.58 MHz | 0.29 dB/100ft |
| 5 MHz | 0.34 dB/100ft |
| 7 MHz | 0.39 dB/100ft |
| 10 MHz | 0.46 dB/100ft |
| 67.5 MHz | 1.05 dB/100ft |
| 71.5 MHz | 1.09 dB/100ft |
| 88.5 MHz | 1.21 dB/100ft |
| 100 MHz | 1.28 dB/100ft |
| 135 MHz | 1.47 dB/100ft |
| 143 MHz | 1.51 dB/100ft |
| 180 MHz | 1.69 dB/100ft |
| 270 MHz | 1.97 dB/100ft |
| 360 MHz | 2.31 dB/100ft |
| 540 MHz | 2.87 dB/100ft |
| 720 MHz | 3.40 dB/100ft |
| 750 MHz | 3.45 dB/100ft |
| 1000 MHz | 3.60 dB/100ft |
| 1000 MHz | 4.12 dB/100ft |
| 1500 MHz | 5.10 dB/100ft |
| 2000 MHz | 6.04 dB/100ft |
| 2250 MHz | 6.43 dB/100ft |
| 3000 MHz | 7.63 dB/100ft |
| 4500 MHz | 9.56 dB/100ft |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.20 ns/ft | 85% |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Electrical Characteristics Notes: | Return Loss: Fixed bridge and termination |
| Operating Temperature Range: | -55°C To +80°C |
| Bulk Cable Weight: | 82 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 145 lbs |
| Minimum Minor Axis Bend Radius: | 4 in |
| RG Type: | 11 |
| Environmental Space: | Outdoor - Water Exposure |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | No |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Aerial: | Yes - When supported by messenger wire |
| Suitability - Burial: | Yes |
| Suitability - Hazardous Locations: | No |
| Suitability - Indoor: | No |
| Suitability - Outdoor: | Yes |
| Suitability - Sunlight Resistance: | No |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 7731WB 0101000 | Black | Reel | 1,000 ft | 612825188827 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Notes: | Flooding grease between jacket and braid. Print legend includes sequential footage marks. |
| Update and Revision: | Revision Number: 0.384 Revision Date: 02-20-2026 |