Product Hierarchy
Product Hierarchy

7731SB - 75 Ohm SDI Coax, RG-11, 14 AWG, Solid BC, Foil + 95% TC Braid, LSZH Jkt, CMG-LS, ABS Certified




75 Ohm SDI Coax, RG-11, 14 AWG Solid Bare Copper Conductor, PE Insulation, Foil + 95% Tinned Copper Braid Shield, LSZH Jacket, CMG-LS, Shipboard ABS Type Approved

Product Overview

Suitable Applications: Digital Video, HD-SDI 1080p, ABS approved for marine shipboard and offshore use

Construction Details

RG Type: 11
Conductor
SizeStrandingNom. DiameterMaterial
14 AWGSolid0.064 inBC - Bare Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene (Foam)0.280 in (7.11 mm)White
Outer Shield
LayerOuter Shield TypeMaterialMaterial Trade NameCoverage
1TapeTri-Laminate (Alum+Poly+Alum)Duofoil®100%
2BraidTinned Copper (TC)95%
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.400 in (10.2 mm)
Overall Cable Diameter (Nominal): 0.400 in (10.2 mm)

Electrical Characteristics

Return Loss
FrequencyMin. Return Loss
5 - 850 MHz23 dB
850 - 3000 MHz21 dB
Attenuation
FrequencyNom. Attenuation
1 MHz0.16 dB/100ft
3.58 MHz0.29 dB/100ft
5 MHz0.34 dB/100ft
7 MHz0.39 dB/100ft
10 MHz0.46 dB/100ft
67.5 MHz1.05 dB/100ft
71.5 MHz1.09 dB/100ft
88.5 MHz1.21 dB/100ft
100 MHz1.28 dB/100ft
135 MHz1.47 dB/100ft
143 MHz1.51 dB/100ft
180 MHz1.69 dB/100ft
270 MHz2.09 dB/100ft
360 MHz2.45 dB/100ft
540 MHz3.06 dB/100ft
720 MHz3.58 dB/100ft
750 MHz3.66 dB/100ft
800 MHz3.79 dB/100ft
1000 MHz4.3 dB/100ft
1500 MHz5.5 dB/100ft
2000 MHz6.4 dB/100ft
2250 MHz6.9 dB/100ft
3000 MHz8.2 dB/100ft
4500 MHz10.4 dB/100ft
Electricals
Nom. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
2.5 Ohm/1000ft1.5 Ohm/1000ft (4.9 Ohm/km)16.1 pF/ft (52.8 pF/m)75 Ohm84%
Voltage
UL Voltage Rating
300 V (CMG)

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-30°C to +75°C
Bend Radius
Installation Min.
4 in (100 mm)
Max. Pull Tension: 145 lbs (65.8 kg)
Bulk Cable Weight: 89 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Aerial - Black only, When supported by messenger wire
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL1685 FT4 Loading, Limited Smoke, 1202, IEC 60332-1-2, IEC 60332-3-22
CPR Compliance: CPR Euroclass: Dca-s2,d1,a1
NEC / UL Compliance: CMG-LS
CEC / C(UL) Compliance: CMG-LS
IEEE Compliance: Std. 45 clause 23
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.511 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
7731SB 0101000BlackReel1,000 ft612825354963C
Footnote: C - CRATE REEL PUT-UP.
Date: 2006-08-04
ABSlogo.gif
Inst. Instr. UHD 3P BNC Rev.4.20JAN2021.pdf
No accessories are available for this product