Product Hierarchy
Product Hierarchy

7731ELW - 7731ELW - 75 Ohm SDI Coax, RG-11, 14 AWG Solid BC, Foil + 95% TC Braid, LSZH Jkt; CPR: Cca


75 Ohm SDI Coax, RG-11, 14 AWG Solid Bare Copper Conductor, PE Insulation, Foil + 95% Tinned Copper Braid Shield, LSZH Jacket, Cca.

Product Overview

Suitable Applications: Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p; The cable is UV-resistant and suitable for indoor and outdoor use

Construction Details

RG Type: 11
Conductor
No. of ElementsSizeStrandingNom. DiameterMaterial
114 AWGSolid1.63 mmBC - Bare Copper
Insulation
ElementMaterialNom. Insulation Diameter
Insulated ConductorPE - Polyethylene (Foam)7.11 mm (0.280 in)
Outer Shield
LayerOuter Shield TypeMaterialCoverage
1TapeTri-Laminate (Alum+Poly+Alum)100%
2BraidTinned Copper (TC)95%
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)10.2 mm (0.402 in)

Electrical Characteristics

Return Loss
FrequencyMin. Return Loss
5 - 1600 MHz23 dB
1600 - 4500 MHz21 dB
4500 - 6000 MHz15 dB
Attenuation
FrequencyNom. Attenuation
1 MHz0.5 dB/100m
10 MHz1.5 dB/100m
71.5 MHz3.6 dB/100m
135 MHz4.8 dB/100m
270 MHz6.9 dB/100m
360 MHz8.0 dB/100m
540 MHz10.0 dB/100m
720 MHz11.7 dB/100m
750 MHz12.0 dB/100m
1000 MHz14.1 dB/100m
1500 MHz18.0 dB/100m
2250 MHz22.6 dB/100m
3000 MHz26.9 dB/100m
4500 MHz34.1 dB/100m
6000 MHz37.8 dB/100m
Electricals
Max. Conductor DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
8.2 Ohm/km (2.5 Ohm/1000ft)53 pF/m (16 pF/ft)75 Ohm84%

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-30°C To +70°C-5°C To +50°C-30°C To +70°C
Bend Radius
Stationary Min.
100 mm (3.9 in)
Max. Pull Tension: 650 N (150 lbf)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor - Euroclass Cca, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance - UL 1581 sec 1200 Black Only
Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-3-24, CEI 20-22-3
CPR Compliance: CPR Euroclass: Cca-s1a,d1,a1; CPR UKCA Class: Cca-s1a,d1,a1
CENELEC Compliance: EN 50117-1
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.137 Revision Date: 05-27-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
7731ELW.00500BlackReel500 m8719605204363
7731ELW.001000BlackReel1,000 m8719605204356
7731ELW.041000BlueReel1,000 m8719605221001
7731ELW.02500GreenReel500 m8719605204387
7731ELW.021000GreenReel1,000 m8719605204370
7731ELW.06500TurquoiseReel500 m8719605214294
7731ELW.061000TurquoiseReel1,000 m8719605214287
Date: 2005-07-18
Sony Selects Belden® to Meet SKY Italia's HD Needs
Description: More than 1.2 million meters of Belden high performance cables were used for the new headquarters SKY Italia during the world’s largest new installation in broadcasting, where the key focus is on High Definition (HD).
Version: CS 002E
Belden Brochure Video Cables Updates_v1_05_26 (Revised).pdf
2023-Belden-General Outdoor Suitability-Technical Bulletin Lowres.pdf
No accessories are available for this product