Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13445)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4791)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3404)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1014)M12 Power
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
(87)Tees, Reducers & Adapters
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
(234)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(836)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(89)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(911)SPIDER Fast/Gigabit Switches
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
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
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
75 Ohm SDI Coax, RG-11, 14 AWG Solid Bare Copper Conductor, PE Insulation, Foil + 95% Tinned Copper Braid Shield, PVC Jacket, CMR
| Suitable Applications: | Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p |
| RG Type: | 11 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 14 AWG | Solid | 0.064 in | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene (Foam) | 0.280 in (7.11 mm) | White |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| 2 | Braid | Tinned Copper (TC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.400 in (10.2 mm) |
| Overall Cable Diameter (Nominal): | 0.400 in (10.2 mm) |
| Frequency | Min. Return Loss |
|---|---|
| 5 - 1600 MHz | 23 dB |
| 1600 - 4500 MHz | 21 dB |
| 4500 - 6000 MHz | 15 dB |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.16 dB/100ft |
| 3.58 MHz | 0.29 dB/100ft |
| 5 MHz | 0.34 dB/100ft |
| 7 MHz | 0.39 dB/100ft |
| 10 MHz | 0.46 dB/100ft |
| 67.5 MHz | 1.05 dB/100ft |
| 71.5 MHz | 1.09 dB/100ft |
| 88.5 MHz | 1.21 dB/100ft |
| 100 MHz | 1.28 dB/100ft |
| 135 MHz | 1.47 dB/100ft |
| 143 MHz | 1.51 dB/100ft |
| 180 MHz | 1.69 dB/100ft |
| 270 MHz | 1.97 dB/100ft |
| 360 MHz | 2.31 dB/100ft |
| 540 MHz | 2.87 dB/100ft |
| 720 MHz | 3.40 dB/100ft |
| 750 MHz | 3.45 dB/100ft |
| 1000 MHz | 4.3 dB/100ft |
| 1500 MHz | 5.5 dB/100ft |
| 2000 MHz | 6.4 dB/100ft |
| 2250 MHz | 6.9 dB/100ft |
| 3000 MHz | 8.2 dB/100ft |
| [delete] | [delete] |
| 4500 MHz | 9.56 dB/100ft |
| 6000 MHz | 11.53 dB/100ft |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 2.5 Ohm/1000ft | 1.5 Ohm/1000ft (4.9 Ohm/km) | 16.1 pF/ft (52.8 pF/m) | 75 Ohm | 84% |
| UL Voltage Rating |
|---|
| 300 V (CMR, CMG) |
| UL Temperature | Operating |
|---|---|
| 75°C | -40°C to +75°C |
| Installation Min. |
|---|
| 4 in (100 mm) |
| Max. Pull Tension: | 145 lbs (65.8 kg) |
| Bulk Cable Weight: | 100 lbs/1000ft |
| Environmental Suitability: | Indoor/Outdoor, Indoor, UV Resistance, Aerial - Black only, When supported by messenger wire |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL1666 Vertical Shaft |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| NEC / UL Compliance: | CMR |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 7732A |
| Update and Revision: | Revision Number: 0.506 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC/EAN | Footnote |
|---|---|---|---|---|---|
| 7731A.00152 | Black | Reel | 152 m | 8719605013545 | |
| 7731A.00305 | Black | Reel | 305 m | 8719605013569 | |
| 7731A 010500 | Black | Reel | 500 ft | 612825436058 | C |
| 7731A 0101000 | Black | Reel | 1,000 ft | 612825357438 | C |
| 7731A.001220 | Black | Reel | 1,220 m | 8719605013538 | |
| 7731A.002000 | Black | Reel | 2,000 m | 8719605013552 | |
| 7731A 0104000 | Black | Reel | 4,000 ft | 612825357339 | C |
| 7731A 0105000 | Black | Reel | 5,000 ft | 612825357247 | |
| 7731A.03152 | Blue | Reel | 152 m | 8719605013637 | |
| 7731A.03305 | Blue | Reel | 305 m | 8719605013644 | |
| 7731A.031220 | Blue | Reel | 1,220 m | 8719605013620 | |
| 7731A 0061000 | Blue, Light | Reel | 1,000 ft | 612825357391 | |
| 7731A 0064000 | Blue, Light | Reel | 4,000 ft | 612825436119 | C |
| 7731A 0065000 | Blue, Light | Reel | 5,000 ft | 612825358589 | |
| 7731A 0011000 | Brown | Reel | 1,000 ft | 612825357216 | |
| 7731A 0014000 | Brown | Reel | 4,000 ft | 612825357209 | C |
| 7731A 0081000 | Gray | Reel | 1,000 ft | 612825357360 | |
| 7731A 0084000 | Gray | Reel | 4,000 ft | 612825358572 | C |
| 7731A.08305 | Gray, Slate | Reel | 305 m | 8719605013743 | |
| 7731A.081220 | Gray, Slate | Reel | 1,220 m | 8719605013736 | |
| 7731A.02305 | Green | Reel | 305 m | 8719605013613 | |
| 7731A.021220 | Green | Reel | 1,220 m | 8719605013606 | |
| 7731A N3U1000 | Green, Mil | Reel | 1,000 ft | 612825357230 | C |
| 7731A N3U4000 | Green, Mil | Reel | 4,000 ft | 612825408703 | C |
| 7731A.06305 | Orange | Reel | 305 m | 8719605013705 | |
| 7731A 0031000 | Orange | Reel | 1,000 ft | 612825357308 | |
| 7731A.061220 | Orange | Reel | 1,220 m | 8719605013699 | |
| 7731A 0034000 | Orange | Reel | 4,000 ft | 612825357421 | C |
| 7731A.05305 | Purple | Reel | 305 m | 8719605013682 | |
| 7731A.051220 | Purple | Reel | 1,220 m | 8719605013675 | |
| 7731A.01152 | Red | Reel | 152 m | 8719605013583 | |
| 7731A.01305 | Red | Reel | 305 m | 8719605013590 | |
| 7731A 0021000 | Red | Reel | 1,000 ft | 612825357346 | C |
| 7731A.011220 | Red | Reel | 1,220 m | 8719605013576 | |
| 7731A 0024000 | Red | Reel | 4,000 ft | 612825357353 | C |
| 7731A 0071000 | Violet | Reel | 1,000 ft | 612825357384 | C |
| 7731A 0074000 | Violet | Reel | 4,000 ft | 612825357377 | C |
| 7731A.07305 | White | Reel | 305 m | 8719605013729 | |
| 7731A 0091000 | White | Reel | 1,000 ft | 612825357322 | |
| 7731A.071220 | White | Reel | 1,220 m | 8719605013712 | |
| 7731A 0094000 | White | Reel | 4,000 ft | 612825358565 | C |
| 7731A.04305 | Yellow | Reel | 305 m | 8719605013668 | |
| 7731A 0041000 | Yellow | Reel | 1,000 ft | 612825357414 | |
| 7731A.041220 | Yellow | Reel | 1,220 m | 8719605013651 | |
| 7731A 0044000 | Yellow | Reel | 4,000 ft | 612825357407 | C |
| Footnote: | C - CRATE REEL PUT-UP. |