RS-485, 2 Pair 22AWG (7x30) Tinned Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(65%) Shield, LSZH Inner Jacket, Bronze Braid Armor, LSZH Outer Jacket, CMG, PLTC
| Suitable Applications: | shipboard, harsh environment, IIoT, factory or process automation, video, audio, data communication, etc. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 2 | 22 AWG | 7x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Color Code | Notes |
|---|---|---|---|---|
| Pair(s) | PE - Polyethylene (Foam) | 0.025 in (0.64 mm) | White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe | HDPE |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
| Braid | Tinned Copper (TC) | 65% |
| Material |
|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) |
| Armor Type & Material |
|---|
| BBA - Bronze Braid Armor |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.050 in (1.3 mm) | 0.649 in (16.5 mm) |
| Overall Cable Diameter (Nominal): | 0.649 in (16.5 mm) |
| Element | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
|---|---|---|
| Pair(s) | 120 Ohm | 78% |
| Element |
|---|
| Pair(s) |
| UL Voltage Rating |
|---|
| 300 V (CMG, PLTC) |
| NEC / UL Compliance: | Article 725, Article 800, CMG, PLTC |
| CEC / C(UL) Compliance: | CMG |
| Update and Revision: | Revision Number: 0.140 Revision Date: 02-20-2026 |
| Item # | Color | UPC |
|---|---|---|
| 773107T 0105000 | Black | 612825188797 |