(13919)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7011)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
Profibus, 1 Pair 22AWG (Solid) Bare Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(65%) Shield, Low Smoke Zero Halogen Inner Jacket, Bronze Braid Armor, Low Smoke Zero Halogen Outer Jacket, PLTC-ST1 CMG-ST1 SUN RES Profibus DP
| Suitable Applications: | shipboard, harsh environment, outdoors, data transmission applications such as Profibus DP or PA, Instrumentation and computer cable, etc. exposure to temperature extremes, humidity/moisture, dust, and oil. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 22 AWG | Solid | BC - Bare Copper |
| Element | Material | Nom. Thickness | Color Code | Notes |
|---|---|---|---|---|
| Pair(s) | PE - Polyethylene (Foam) | 0.035 in (0.89 mm) | Red & Green | Flame Retardant, Foam w/ skin |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Braid | Tinned Copper (TC) | 65% |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.430 in (10.9 mm) |
| Armor Type & Material |
|---|
| BBA - Bronze Braid Armor |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.050 in (1.3 mm) | 0.585 in (14.9 mm) |
| Overall Cable Diameter (Nominal): | 0.585 in (14.9 mm) |
| Element | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
|---|---|---|
| Pair(s) | 150 Ohm | 78% |
| Element |
|---|
| Pair(s) |
| UL Voltage Rating |
|---|
| 300 V (CMG-ST1, PLTC-ST1) |
| UL Temperature |
|---|
| 75°C |
| NEC / UL Compliance: | Article 725, Article 800, CMG-ST1, PLTC-ST1 |
| Update and Revision: | Revision Number: 0.140 Revision Date: 09-07-2025 |
| Item # | Color | UPC |
|---|---|---|
| 773079T 0105000 | Black | 612825188520 |