Product Hierarchy
Product Hierarchy

77249 - ECOCABLE, 4C #26, Str, MPPE, 600 V, AWM/STYLE 11231 105C, AWM/STYLE 21915 105C, Horizontal Flame, CSA C(RU) AWM I/II A/B FT2

ECOCABLE, 4 Conductor 26 AWG (7/34) TC - Tinned Copper, MPPE Insulation, Overall Aluminum/Polyester Shield, Slate MPPE Outer Jacket, AWM/STYLE 11231 105C, AWM/STYLE 21915 105C, Horizontal Flame, CSA C(RU) AWM I/II A/B FT2 C(RU) AWM I/II A/B FT2

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)426 AWG7x34TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)mPPE - Modified Polyphenylene Ether0.010 in (0.25 mm)0.039 in (0.99 mm)Black, Brown, Red, Orange
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
BraidBi-Laminate (Alum+Poly)100%26 AWG (7x34) TC
BraidTinned Copper (TC)70%
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
mPPE - Modified Polyphenylene Ether0.032 in (0.81 mm)0.190 in (4.83 mm)Yes
Overall Cable Diameter (Nominal): 0.190 in (4.83 mm)

Electrical Characteristics

Electricals
ElementNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Inductance
Conductor(s)19.6 pF/ft (64.3 pF/m)35 pF/ft (110 pF/m)0.2 µH/ft (0.66 µH/m)
Nom Outer Shield DCR: 79 Ohm/1000ft (260 Ohm/km)
Voltage
UL Voltage Rating
600 V (AWM 11231, AWM 21915), 600 V (CSA AWM)

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-50°C To +105°C
Bend Radius
Stationary Min.
1.9 in (48 mm)
Max. Pull Tension: 9.3 lbs (4.2 kg)

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: FT2
AWM Compliance: AWM 21915, AWM I/II A/B
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alpha Wire -* P/N 77249 4C 26 AWG ECOCABLE(R) RU AWM 21915 105C 600V C(RU) AWM I/II A/B FT2 600V 105C CE ROHS (SEQ FOOTAGE)

History

Update and Revision: Revision Number: 0.14 Revision Date: 06-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
77249 SL199BlackCut to Length1 ft
77249 SL005BlackReel100 ft
77249 SL001BlackReel1,000 ft
No accessories are available for this product