(6434)Outdoor Fiber Cable
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
(109)VideoFLEX® Digital Coax Snake Cable, Riser-CMR, 10-RG6 18 AWG, solid bare copper conductors, foam HDPE core, Duofoil® +95% tinned copper braid, PVC jacket
Suitable Applications: | SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080p, SDI/HDTV Digital Video, High Definition (HD), Standard Definition (SDI) |
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
18 | Solid | BC - Bare Copper | 0.04 in | 10 |
Conductor Count: | 10 |
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.18 in |
Table Notes: | Gas Injected |
Number | Color |
---|---|
1 | White |
2 | Black |
3 | Brown |
4 | Red |
5 | Orange |
6 | Yellow |
7 | Green |
8 | Blue |
9 | Purple |
10 | Gray |
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Braid | 2 | Tinned Copper (TC) | 95% |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.275 in |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 1.386 in |
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Inner Shield DCR | Outer Conductor DCR |
---|---|---|---|
6.4 Ohm/1000ft | 6.4 Ohm/1000ft | 3 Ohm/1000ft | 3.0 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
16.3 pF/ft |
Nominal Characteristic Impedance |
---|
75 Ohm |
Frequency [MHz] | Min. Structural Return Loss (SRL) |
---|---|
5-1600 MHz | 23 dB |
1600-4500 MHz | 21 dB |
4500-6000 MHz | 15 dB |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.24 dB/100ft |
3.58 MHz | 0.44 dB/100ft |
5 MHz | 0.52 dB/100ft |
7 MHz | 0.61 dB/100ft |
10 MHz | 0.71 dB/100ft |
67.5 MHz | 1.65 dB/100ft |
71.5 MHz | 1.69 dB/100ft |
88.5 MHz | 1.86 dB/100ft |
100 MHz | 1.95 dB/100ft |
135 MHz | 2.24 dB/100ft |
143 MHz | 2.3 dB/100ft |
180 MHz | 2.57 dB/100ft |
270 MHz | 3.17 dB/100ft |
360 MHz | 3.69 dB/100ft |
540 MHz | 4.6 dB/100ft |
720 MHz | 5.38 dB/100ft |
750 MHz | 5.5 dB/100ft |
1000 MHz | 6.42 dB/100ft |
1500 MHz | 7.99 dB/100ft |
2000 MHz | 9.37 dB/100ft |
2250 MHz | 10.01 dB/100ft |
3000 MHz | 11.78 dB/100ft |
4500 MHz | 14.7 dB/100ft |
6000 MHz | 17.7 dB/100ft |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.24 ns/ft | 82% |
UL Voltage Rating |
---|
300 V RMS |
Non-UL Temp Rating: | 75°C |
UL Temp Rating: | 60°C |
Operating Temperature Range: | -40°C To +75°C |
Bulk Cable Weight: | 786 lbs/1000ft |
Max. Pull Tension: | 690 lbs |
Min. Bend Radius/Minor Axis: | 14 in |
NEC/(UL) Compliance: | CMR |
CEC/C(UL) Compliance: | CMG |
UL AWM Style Compliance: | AWM 1354 (each coax), AWM 2688 (overall) |
RG Type: | 6 |
Series Type: | 6 |
Environmental Space: | Indoor/Outdoor |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (RoHS 2): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | No |
MII Order #39 (China RoHS): | Yes |
Suitability - Aerial: | Yes - Black only, when supported by messenger wire |
Suitability - Burial: | No |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes - Black only |
UL Flammability: | UL1666 Vertical Shaft |
CSA Flammability: | FT4 |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
7713A B591000 | Black, Matte | Reel | 1,000 ft | 612825357223 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.359 Revision Date: 04-29-2024 |