ECOCABLE, 4 Conductor 16 AWG (19/.0117) TC - Tinned Copper, MPPE Insulation, Overall Aluminum/Polyester Shield, Slate MPPE Outer Jacket, AWM/STYLE 11231 105C, AWM/STYLE 21915 105C, Horizontal Flame, CSA C(RU) AWM I/II A/B FT2 C(RU) AWM I/II A/B FT2
| Suitable Applications: | Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 4 | 16 AWG | 19x29 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | mPPE - Modified Polyphenylene Ether | 0.012 in (0.30 mm) | 0.083 in (2.1 mm) | Black, Brown, Red, Orange |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (16x30) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| mPPE - Modified Polyphenylene Ether | 0.032 in (0.81 mm) | 0.273 in (6.93 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.273 in (6.93 mm) |
| Element | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Inductance |
|---|---|---|---|
| Conductor(s) | 32 pF/ft (100 pF/m) | 58 pF/ft (190 pF/m) | 0.16 µH/ft (0.52 µH/m) |
| Nom Outer Shield DCR: | 6 Ohm/1000ft (20 Ohm/km) |
| UL Voltage Rating |
|---|
| 600 V (AWM 11231, AWM 21915), 600 V (CSA AWM) |
| UL Temperature | Operating |
|---|---|
| 105°C | -50°C To +105°C |
| Stationary Min. |
|---|
| 2.7 in (69 mm) |
| Max. Pull Tension: | 29 lbs (13 kg) |
| Environmental Suitability: | Indoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | FT2 |
| AWM Compliance: | AWM 21915, AWM I/II A/B |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Alpha Wire -* P/N 77135 4C 16 AWG ECOCABLE(R) RU AWM 21915 105C 600V C(RU) AWM I/II A/B FT2 600V 105C CE ROHS (SEQ FOOTAGE) |
| Update and Revision: | Revision Number: 0.14 Revision Date: 06-30-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| 77135 SL199 | Black | Cut to Length | 1 ft |
| 77135 SL005 | Black | Reel | 100 ft |
| 77135 SL001 | Black | Reel | 1,000 ft |