Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(759)Audio, Sound, & Control Cable
(237)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3595)Modular Couplers
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
VideoFLEX® Digital Coax Snake Cable, RG-6, 5 Coax 18 AWG, solid bare copper conductors, foam HDPE core, Duofoil® + 95% tinned copper braid, Riser, PVC jacket.
| Suitable Applications: | Video Mult. |
| AWG | Stranding | Material | Nominal Diameter | No. of Coax |
|---|---|---|---|---|
| 18 | Solid | BC - Bare Copper | 0.04 in | 5 |
| Conductor Count: | 5 |
| Material | Nominal Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.18 in |
| Insulation Table Notes: | Gas Injected |
| Type | Layer | Material | Material Trade Name | Coverage [%] |
|---|---|---|---|---|
| Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| Braid | 2 | Tinned Copper (TC) | 95% |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.275 in |
| Material |
|---|
| No Shield |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.97 in |
| Nominal Conductor DCR | Nominal Inner Shield DCR | Outer Conductor DCR |
|---|---|---|
| 6.4 Ohm/1000ft | 3 Ohm/1000ft | 3.0 Ohm/1000ft |
| Nom. Capacitance Conductor to Shield |
|---|
| 16.2 pF/ft |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] | Minimum Return (RL) |
|---|---|
| 5 - 1600 MHz | 23 dB |
| 1600 - 4500 MHz | 21 dB |
| 4500 - 6000 MHz | 15 dB |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 1 MHz | 0.24 dB/100ft |
| 3.58 MHz | 0.44 dB/100ft |
| 5 MHz | 0.52 dB/100ft |
| 7 MHz | 0.61 dB/100ft |
| 10 MHz | 0.71 dB/100ft |
| 67.5 MHz | 1.65 dB/100ft |
| 71.5 MHz | 1.69 dB/100ft |
| 88.5 MHz | 1.86 dB/100ft |
| 100 MHz | 1.95 dB/100ft |
| 135 MHz | 2.24 dB/100ft |
| 143 MHz | 2.3 dB/100ft |
| 180 MHz | 2.57 dB/100ft |
| 270 MHz | 3.17 dB/100ft |
| 360 MHz | 3.69 dB/100ft |
| 540 MHz | 4.6 dB/100ft |
| 720 MHz | 5.38 dB/100ft |
| 750 MHz | 5.5 dB/100ft |
| 1000 MHz | 6.42 dB/100ft |
| 1500 MHz | 7.99 dB/100ft |
| 2000 MHz | 9.37 dB/100ft |
| 2250 MHz | 10.01 dB/100ft |
| 3000 MHz | 11.78 dB/100ft |
| 4500 MHz | 14.7 dB/100ft |
| 6000 MHz | 17.7 dB/100ft |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.24 ns/ft | 82% |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Non-UL Temp Rating: | 75°C |
| UL Temperature Rating: | 60°C |
| Operating Temperature Range: | -40°C To +75°C |
| Bulk Cable Weight: | 384 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 345 lbs |
| Minimum Minor Axis Bend Radius: | 10 in |
| NEC/(UL) Compliance: | CMR |
| CEC/C(UL) Compliance: | CMG |
| UL AWM Style Compliance: | AWM 1354 (each coax), AWM 2688 (overall) |
| CPR Euroclass: | Eca |
| RG Type: | 6 |
| Environmental Space: | Indoor/Outdoor |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | No |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes |
| UL Flammability: | UL1666 Vertical Shaft |
| CSA Flammability: | FT4 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 7712A B59500 | Black, Matte | Reel | 500 ft | 612825357254 |
| 7712A B591000 | Black, Matte | Reel | 1,000 ft | 612825357261 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Update and Revision: | Revision Number: 0.402 Revision Date: 02-20-2026 |