Product Hierarchy
Product Hierarchy

7711A - VideoFLEX® Snake, RG6, #18-4 Coax, CMR




VideoFLEX® Digital Coax Snake Cable, Riser-CMR, 4-RG6 18 AWG, solid bare copper conductors, foam HDPE core, Duofoil® +95% tinned copper braid, PVC jacket

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Conductor DCR Conductor ResistanceNominal Inner Shield DCROuter Conductor DCR
6.4 Ohm/1000ft6.4 Ohm/1000ft3 Ohm/1000ft3.0 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.3 pF/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss
Frequency [MHz]Min. Structural Return Loss (SRL)
5-1600 MHz23 dB
1600-4500 MHz21 dB
4500-6000 MHz15 dB
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
1 MHz0.24 dB/100ft
3.58 MHz0.44 dB/100ft
5 MHz0.52 dB/100ft
7 MHz0.61 dB/100ft
10 MHz0.71 dB/100ft
67.5 MHz1.65 dB/100ft
71.5 MHz1.69 dB/100ft
88.5 MHz1.86 dB/100ft
100 MHz1.95 dB/100ft
135 MHz2.24 dB/100ft
143 MHz2.3 dB/100ft
180 MHz2.57 dB/100ft
270 MHz3.17 dB/100ft
360 MHz3.69 dB/100ft
540 MHz4.6 dB/100ft
720 MHz5.38 dB/100ft
750 MHz5.5 dB/100ft
1000 MHz6.42 dB/100ft
1500 MHz7.99 dB/100ft
2000 MHz9.37 dB/100ft
2250 MHz10.01 dB/100ft
3000 MHz11.78 dB/100ft
4500 MHz14.7 dB/100ft
6000 MHz17.7 dB/100ft
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.24 ns/ft82%
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

Non-UL Temp Rating: 75°C
UL Temperature Rating: 60°C
Operating Temperature Range: -40°C To +75°C

Mechanical Characteristics

Bulk Cable Weight: 310 lbs/1000ft
Maximum Recommended Pulling Tension: 276 lbs
Minimum Minor Axis Bend Radius: 9 in

Standards

NEC/(UL) Compliance: CMR
CEC/C(UL) Compliance: CMR
UL AWM Style Compliance: AWM 1354 (each coax), AWM 2688 (overall)
CPR Euroclass: Eca
RG Type: 6
Series Type: 6

Applicable Environmental and Other Programs

Environmental Space: Indoor/Outdoor
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: No
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Burial: No
Suitability - Indoor: Yes
Suitability - Outdoor: Yes - Black only

Flammability, LS0H, Toxicity Testing

CSA Flammability: FT4
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No

Related Part Numbers

Variants
Item #ColorPut-Up TypeLengthUPC
7711A B59500Black, MatteReel500 ft612825357278
7711A B591000Black, MatteReel1,000 ft612825357285
Footnote: C - CRATE REEL PUT-UP.

History

Update and Revision: Revision Number: 0.402 Revision Date: 02-03-2025

Product Overview

Suitable Applications: SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080p, SDI/HDTV Digital Video, High Definition (HD), Standard Definition (SDI)

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
18SolidBC - Bare Copper0.04 in4
Conductor Count: 4
Insulation
MaterialNominal Diameter
PE - Polyethylene (Foam)0.18 in
Insulation Table Notes: Gas Injected
Color Chart
NumberColor
1Red
2Green
3Blue
4White
Inner Shield
TypeLayerMaterialMaterial Trade NameCoverage [%]
Tape1Tri-Laminate (Alum+Poly+Alum)Duofoil®100%
Braid2Tinned Copper (TC)95%
Inner Jacket
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.275 in
Outer Jacket
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.9 in
Date: 2004-01-01
TB65: Digital Studio Cable Guide
No accessories are available for this product