(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)LonWorks, 2 Pair AWG 22 Bare Copper - Solid, Polyolefin (PO, PE, PP) insulation, Foil(s) or Copper Tape(s) shielding, LSZH / FRNC jacket , 300V, CPR B2ca
Suitable Applications: | LonWorks, instrumentation, Low capacitance |
AWG | Stranding | Material | Nominal Diameter | No. of Pairs |
---|---|---|---|---|
22 | Solid | BC - Bare Copper | 0.64 mm | 2 |
Conductor Count: | 4 |
Total Number of Pairs: | 2 |
Material | Nominal Diameter | Min. Wall Thickness |
---|---|---|
PE - Polyethylene (Foam) | 1.35 mm | 0.3 mm |
Number | Color |
---|---|
Pair 1 | White/Blue & Blue/White |
Pair 2 | Orange/White & White/Orange |
Table Notes: | Ring marking applied |
Type | Material | Coverage [%] | Drainwire Material | Drainwire Diameter | Drainwire AWG |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | TC - Tinned Copper | 0.51 mm | 24 |
Table Notes: | Aluminum inside |
Material | Nominal Diameter | Diameter +/- Tolerance | Min. Wall Thickness |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 6.5 mm | 0.4 mm | 0.5 mm |
Description |
---|
2 pairs twisted to cable core |
Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|
55 Ohm/km | 17 Ohm/km |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Shield |
---|---|
40 pF/m | 65 pF/m |
Nominal Pair Inductance |
---|
0.65 µH/m |
Frequency [MHz] | Nominal Characteristic Impedance |
---|---|
1 - 20 | 100 Ohm |
Frequency [MHz] | Nom. Insertion Loss | Nom. NEXT [dB] |
---|---|---|
0.772 MHz | 1.8 dB/100m | |
1 MHz | 2 dB/100m | 59 dB |
4 MHz | 3.6 dB/100m | 50 dB |
10 MHz | 5.5 dB/100m | 44 dB |
16 MHz | 7 dB/100m | 41 dB |
20 MHz | 7.8 dB/100m | 40 dB |
Element | Max. Recommended Current [A] |
---|---|
Conductor | 2.5 Amps per Conductor |
Voltage Rating [V] |
---|
300 V |
Operating Temp Range: | -15°C To +80°C |
Bulk Cable Weight: | 40.2 kg/km |
Max. Pull Tension: | 50 N |
Min Bend Radius During Installation: | 80 mm |
CPR Euroclass: | B2ca-s1,d1,a1 |
Other Compliance: | BS 7655 section 6.1 table 1, LTS 3 |
Environmental Space: | Indoor - Euroclass B2ca |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-01-01 |
IEC Flammability: | IEC 60332-1-2 and IEC 60332-3-24 |
IEC 60754-1 (EN50267-1)- Halogen Amount: | Zero |
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
7704NH.00305 | White | Reel | 305 m | 8719605013507 |
7704NH.00500 | White | Reel | 500 m | 8719605013514 |
7704NH.001020 | White | Reel | 1,020 m | 8719605013491 |
Update and Revision: | Revision Number: 0.204 Revision Date: 12-18-2020 |