(784)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3651)Modular Couplers
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
(1076)M12
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
LonWorks, 1 Pair AWG 22 Bare Copper - Solid, Polyolefin (PO, PE, PP) insulation, Overall Beldfoil® shielding, LSZH / FRNC jacket , 300V, CPR Dca
| Suitable Applications: | LonWorks, instrumentation, Low capacitance |
| Size | Stranding | Material |
|---|---|---|
| 22 AWG | Solid | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene (Foam) | 1.55 mm (0.0610 in) | White/Blue & Blue/White |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (Solid) TC |
| Outer Shield Table Notes: | Aluminum inside |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 4.6 mm (0.18 in) |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedence | Max. Current |
|---|---|---|---|---|
| 55 Ohm/km | 40 pF/m (12 pF/ft) | 80 pF/m (24 pF/ft) | 100 Ohm | 2.5 Amps per Conductor |
| Nom Outer Shield DCR: | 34 Ohm/km (10 Ohm/1000ft) |
| Frequency | Nom. Insertion Loss (Attenuation) |
|---|---|
| 0.772 MHz | 1.8 dB/100m (0.55 dB/100ft) |
| 1 MHz | 2 dB/100m (0.61 dB/100ft) |
| 4 MHz | 3.6 dB/100m (1.1 dB/100ft) |
| 10 MHz | 5.5 dB/100m (1.7 dB/100ft) |
| 16 MHz | 7 dB/100m (2.1 dB/100ft) |
| 20 MHz | 7.8 dB/100m (2.4 dB/100ft) |
| Voltage Rating |
|---|
| 300 V |
| Operating |
|---|
| -15°C To +80°C |
| Installation Min. |
|---|
| 80 mm |
| Max. Pull Tension: | 50 N (11 lbf) |
| Bulk Cable Weight: | 26.6 kg/km |
| Environmental Suitability: | Indoor - Euroclass Dca |
| Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-24 |
| CPR Compliance: | CPR Euroclass: Dca-s1,d1,a1; CPR UKCA Class: Dca-s1,d1,a1 |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.504 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 7703NH.00C100 | White | Coil | 100 m | 8719605013477 |
| 7703NH.00305 | White | Reel | 305 m | 8719605013453 |
| 7703NH.K0305 | White | Reel | 305 m | 8719605013484 |
| 7703NH 009305M | White | Reel | 305 m | |
| 7703NH.00500 | White | Reel | 500 m | 8719605013460 |
| 7703NH 009500M | White | Reel | 500 m |