Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(695)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(300)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1208)Instrumentation Cable
(447)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(202)UL 600V TC/TC-ER Pairs/Triads
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
(758)Audio, Sound, & Control Cable
(236)Access Control Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(1370)Managed Switches
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
(162)Access Nodes
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
(391)Cellular Routers
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
LonWorks, 2 Pair AWG 22 Bare Copper - Solid, Polyolefin (PO, PE, PP) insulation, Unshielded shielding, LSZH / FRNC jacket , 300V, CPR Dca
| Suitable Applications: | LonWorks, instrumentation, Low capacitance |
| Size | Stranding | Material |
|---|---|---|
| 22 | Solid | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene | 1.12 mm (0.0441 in) | White/Blue & Blue/White, Orange/White & White/Orange |
| Material |
|---|
| No Shield |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 5.2 mm |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Max. Current |
|---|---|---|---|
| 55 Ohm/km (17 Ohm/1000ft) | 46 pF/m (14 pF/ft) | 100 Ohm | 2.5 Amps per Conductor |
| Frequency | Nom. Insertion Loss (Attenuation) [dB/100m] | Nom. NEXT [dB] |
|---|---|---|
| 0.772 MHz | 1.3 | |
| 1 MHz | 1.5 | 59 |
| 4 MHz | 3.1 | 50 |
| 10 MHz | 4.9 | 44 |
| 16 MHz | 6.3 | 41 |
| 20 MHz | 6.9 | 40 |
| Operating |
|---|
| -15°C To +80°C |
| Installation Min. |
|---|
| 80 mm |
| Max. Pull Tension: | 50 N (11 lbf) |
| Bulk Cable Weight: | 31.2 kg/km (21.0 lbs/1000ft) |
| Environmental Suitability: | Indoor - Euroclass Dca |
| Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-24 |
| CPR Compliance: | CPR Euroclass: Dca-s1,d1,a1 |
| CEC / C(UL) Compliance: | . |
| European Halogen Free Standards: | IEC 60754-1 - Halogen Amount = Zero |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.242 Revision Date: 12-24-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 7702NH.00305 | White | Reel | 305 m | 8719605013439 |
| 7702NH.00U305 | White | UnReel | 305 m | 8719605013446 |