Networking & Data Cable
(709)Industrial Ethernet Cable
(193)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(694)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(299)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(757)Audio, Sound, & Control Cable
(235)Access Control Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(1370)Managed Switches
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
(162)Access Nodes
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
(391)Cellular Routers
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
LonWorks, 1 Pair AWG 22 Bare Copper - Solid, Polyolefin (PO, PE, PP) insulation, Unshielded shielding, LSZH / FRNC jacket , 300V, CPR Dca
| Suitable Applications: | LonWorks, instrumentation, Low capacitance |
| Size | Stranding | Material |
|---|---|---|
| 22 | Solid | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene | 1.17 mm (0.0461 in) | White/Blue & Blue/White |
| Material |
|---|
| No Shield |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 3.5 mm |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Max. Current |
|---|---|---|---|
| 55 Ohm/km (17 Ohm/1000ft) | 46 pF/m (14 pF/ft) | 100 Ohm | 2.5 Amps per Conductor |
| Frequency | Nom. Insertion Loss (Attenuation) [dB/100m] |
|---|---|
| 0.772 MHz | 1.3 |
| 1 MHz | 1.5 |
| 4 MHz | 3.1 |
| 10 MHz | 4.9 |
| 16 MHz | 6.3 |
| 20 MHz | 6.9 |
| Operating |
|---|
| -15°C To +80°C |
| Installation Min. |
|---|
| 80 mm |
| Max. Pull Tension: | 50 N (11 lbf) |
| Bulk Cable Weight: | 15.9 kg/km (10.7 lbs/1000ft) |
| Environmental Suitability: | Indoor - Euroclass Dca |
| Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-24 |
| CPR Compliance: | CPR Euroclass: Dca-s2,d1,a1 |
| CEC / C(UL) Compliance: | . |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.244 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 7701NH.01305 | White | Reel | 305 m | 8719605013408 |
| 7701NH.K1305 | White | Reel | 305 m | 8719605013422 |
| 7701NH.00500 | White | Reel | 500 m | 8719605013392 |
| 7701NH.K0500 | White | Reel | 500 m | 8719605013415 |