(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)75 Ohm Analog Video Coax, Dual Ultra-miniature RG-59, 30 AWG (7x38) Tinned Copper Conductors , FEP Insulation, 95% Tinned Copper French Braid Inner Shields, Flamarrest® Jacket, CMP, Flexible
Suitable Applications: | S-Video, Standard analog video |
RG Type: | Ultra-miniature 59 |
AWG | Stranding | Nom. Diameter | Material |
---|---|---|---|
30 | 7x38 | 0.012 in | TC - Tinned Copper |
Material | Nom. Diameter |
---|---|
FEP - Fluorinated Ethylene Propylene (Foam) | 0.053 in |
Inner Shield Type | Material | Coverage |
---|---|---|
French Braid | Tinned Copper (TC) | 95% |
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.215 in |
Frequency | Nom. Attenuation [dB/100ft] |
---|---|
1 MHz | 0.7 dB/100ft |
5 MHz | 1.7 dB/100ft |
10 MHz | 2.3 dB/100ft |
30 MHz | 4.1 dB/100ft |
50 MHz | 5.3 dB/100ft |
100 MHz | 7.6 dB/100ft |
200 MHz | 11.8 dB/100ft |
400 MHz | 17.6 dB/100ft |
700 MHz | 24.2 dB/100ft |
900 MHz | 28.0 dB/100ft |
1000 MHz | 29.8 dB/100ft |
Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Impedence | Nom. Velocity |
---|---|---|---|---|
92.6 Ohm/1000ft | 7.5 Ohm/1000ft | 17.3 pF/ft | 75 Ohm | 78% |
UL Voltage Rating | Non-UL Voltage Rating |
---|---|
300 V (CMP) | 300 V |
UL Rating | Operating |
---|---|
60°C | -10°C to +60°C |
Installation Min. |
---|
2.2 in |
Bulk Cable Weight: | 20 lbs/1000ft |
Max. Pull Tension: | 12 lbs |
Environmental Suitability: | Indoor/Outdoor, Indoor |
Sustainability: | CA Prop 65 |
Flammability / Fire Resistance: | NFPA 262 |
NEC / UL Compliance: | CMP |
CEC / C(UL) Compliance: | CMP |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU, EU Directive 2011/65/EU (ROHS II), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Non-Plenum Number: | 1807A |
Update and Revision: | Revision Number: 0.307 Revision Date: 09-30-2020 |