Product Hierarchy
Product Hierarchy

76601TS - MachFlex™, 2 C #24 Str TC, SRPVC Ins, OS+TC Brd, PVC Jkt, CMG




MachFlex™ for High Flex, 2 Conductor 24AWG (10x34) Tinned Copper, SRPVC Insulation, Overall Beldfoil®+Tinned Copper Braid(85%) Shield, PVC Outer Jacket, CMG

Product Overview

Suitable Applications: Robotics, Robot, Continuous Flex

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)12410x34TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.010 in (0.25 mm)0.044 in (1.1 mm)Black and Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%26 AWG (7x34) TC
BraidTinned Copper (TC)85%
Outer Jacket
SeparatorMaterialNom. ThicknessNom. Diameter
Paper TapePVC - Polyvinyl Chloride0.040 in (1.0 mm)0.204 in
Overall Cable Diameter (Nominal): 0.204 in (5.18 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Characteristic ImpedenceMax. Current
29 Ohm/1000ft35 pF/ft (110 pF/m)54 Ohm3.8 Amps per Conductor at 25ºC
Voltage
UL Voltage RatingVoltage Rating
300 V (AWM 2661)300 V (CSA AWM I/II A/B)

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-10°C To 105°C (Static), 5°C To 105°C (Flexing)
Bend Radius
Flexing Min.
3.1 in (79 mm)
Max. Pull Tension: 11.7 lbs (5.31 kg)
Bulk Cable Weight: 28 lbs/1000ft

Standards and Compliance

Environmental Suitability: Sunlight Resistance
Flammability / Reaction to Fire: UL 1685 UL loading, FT4
NEC / UL Compliance: Article 800, CM
AWM Compliance: AWM 2661, AWM 10002, AWM I/II A/B
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.141 Revision Date: 03-05-2026

Part Numbers

Variants
Item #ColorPutup TypeUPC
76601TS 008100GrayReel612825411529
76601TS 0081000GrayReel612825411536
76601TS 008500GrayReel612825411543
PDF_191171.pdf
Cabling Solutions for Industrial Applications
No accessories are available for this product