Product Hierarchy
Product Hierarchy

76504TS - MachFlex™, 4 Pr #26 Str TC, SRPVC Ins, OS+TC Brd, PVC Jkt, CMG




MachFlex™ for High Flex, 4 Pair 26AWG (7x34) Tinned Copper, SRPVC Insulation, Overall Beldfoil®+Tinned Copper Braid(85%) Shield, PVC Outer Jacket, CMG

Product Overview

Suitable Applications: Robotics, Robot, Continuous Flex

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)426 AWG7x34TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PVC - Polyvinyl Chloride0.010 in (0.25 mm)0.039 in (0.99 mm)Black & Red, Black & white, Black & Green, Black & Blue
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%26 AWG (7x34) TC
BraidTinned Copper (TC)85%
Outer Jacket
SeparatorMaterialNom. ThicknessNom. Diameter
Paper TapePVC - Polyvinyl Chloride0.040 in (1.0 mm)0.272 in
Overall Cable Diameter (Nominal): 0.272 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Characteristic ImpedenceNom. Inductance
42 Ohm/1000ft23 pF/ft (75 pF/m)83 Ohm.20 µH/ft (0.66 µH/m)
Nom Outer Shield DCR: 3.2 Ohm/1000ft (10 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-10°C To 105°C (Static), 5°C To 105°C (Flexing)
Bend Radius
Stationary Min.Installation Min.Flexing Min.
2.72 in (69.1 mm)4.1 in4.1 in (100 mm)
Max. Pull Tension: 24.9 lbs (11.3 kg)
Bulk Cable Weight: 44 lbs/1000ft

Standards and Compliance

Environmental Suitability: Sunlight Resistance
Flammability / Reaction to Fire: UL1685 UL Loading, FT4
NEC / UL Compliance: Article 800, CM
AWM Compliance: AWM 2661, AWM 10002, AWM I/II A/B
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.255 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeUPC
76504TS 008100GrayReel612825411383
76504TS 0081000GrayReel612825411390
76504TS 008500GrayReel612825411406
PDF_191171.pdf
Cabling Solutions for Industrial Applications
No accessories are available for this product