Product Hierarchy
Product Hierarchy

76406TS - MachFlex™, 6 Pr #28 Str TC, SRPVC Ins, OS+TC Brd, PVC Jkt, CMG




MachFlex™ for High Flex, 6 Pair 28AWG (7x36) Tinned Copper, SRPVC Insulation, Overall Beldfoil®+Tinned Copper Braid(85%) Shield, PVC Outer Jacket, CMG

Product Overview

Suitable Applications: Robotics, Robot, Continuous Flex

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNo. of Pairs
Conductor(s)287x36TC - Tinned Copper6
Conductor Count: 12
Total Number of Pairs: 6
Insulation
ElementMaterialNominal DiameterNominal Wall Thickness
Conductor(s)PVC - Polyvinyl Chloride0.035 in0.010 in
Outer Shield
TypeMaterialCoverage [%]Drainwire MaterialDrainwire AWG
TapeBi-Laminate (Alum+Poly)100%TC - Tinned Copper26
BraidTinned Copper (TC)85%
Outer Jacket
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride0.293 in0.040 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Outer Shield DCR
67 Ohm/1000ft3.5 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Conductor
19.7 pF/ft
Inductance
Nominal Inductance
.22 µH/ft
Impedance
Nominal Characteristic Impedance
97 Ohm
Voltage
UL Voltage Rating
300 V

Temperature Range

UL Temperature Rating: 105°C
Operating Temperature Range: -10°C To 105°C (Static), 5°C To 105°C (Flexing)

Mechanical Characteristics

Flex Cycle Rating: 6 Million Cycles
Bulk Cable Weight: 48 lbs/1000ft
Maximum Recommended Pulling Tension: 24 lbs
Minimum Continuous Flexing Bend Radius: 4.4 in
Minimum Minor Axis Bend Radius: 2.9 in

Standards

NEC/(UL) Compliance: CM
CEC/C(UL) Compliance: CMG
UL AWM Style Compliance: AWM 2661, AWM 10002
CSA AWM Compliance: AWM I/II A/B

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes

Suitability

Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

CSA Flammability: FT4
UL voltage rating: 300 V RMS

Related Part Numbers

Variants
Item #ColorPut-Up TypeUPC
76406TS 008100GrayReel612825411277
76406TS 0081000GrayReel612825411284

History

Update and Revision: Revision Number: 0.135 Revision Date: 03-05-2026
PDF_191171.pdf
Cabling Solutions for Industrial Applications
No accessories are available for this product