(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
28 | 7x36 | TC - Tinned Copper | 3 |
Conductor Count: | 6 |
Total Number of Pairs: | 3 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.035 in | 0.010 in |
Type | Material | Coverage [%] | Drainwire Material | Drainwire AWG |
---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | TC - Tinned Copper | 26 |
Braid | Tinned Copper (TC) | 85% |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.240 in | 0.040 in |
Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|
67 Ohm/1000ft | 4.4 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor |
---|
21.0 pF/ft |
Nominal Inductance |
---|
.22 µH/ft |
Nominal Characteristic Impedance |
---|
90 Ohm |
UL Voltage Rating |
---|
300 V |
UL Temp Rating: | 105°C |
Operating Temp Range: | -10°C To 105°C (Static), 5°C To 105°C (Flexing) |
Flex Cycle Rating: | 6 Million Cycles |
Bulk Cable Weight: | 34 lbs/1000ft |
Max. Pull Tension: | 14.4 lbs |
Min Bend Radius (Continuous Flexing): | 3.6 in |
Min Bend Radius/Minor Axis: | 2.4 in |
NEC/(UL) Compliance: | CM |
CEC/C(UL) Compliance: | CMG |
UL AWM Style Compliance: | AWM 2661, AWM 10002 |
CSA AWM Compliance: | AWM I/II A/B |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
Suitability - Sunlight Resistance: | Yes |
CSA Flammability: | FT4 |
UL voltage rating: | 300 V RMS |
Item # | Color | Putup Type | UPC |
---|---|---|---|
76403TS 008100 | Gray | Reel | 612825411192 |
76403TS 0081000 | Gray | Reel | 612825411208 |
76403TS 008500 | Gray | Reel | 612825411215 |
Update and Revision: | Revision Number: 0.59 Revision Date: 09-30-2020 |