(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1281)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
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
(3640)Modular Couplers
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
(1065)M12
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
MachFlex™ for High Flex, 25 Conductor 22AWG (19x34) Tinned Copper, SRPVC Insulation, Overall Beldfoil®+Tinned Copper Serve(90%) Shield, PVC Outer Jacket, CMG
| Suitable Applications: | Robotics, Robot, Continuous Flex |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 25 | 22 | 19x34 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.010 in (0.25 mm) | 0.052 in (1.3 mm) | Black, Red, White, Green, Orange, Blue, Brown, Yellow, Violet, Slate, Pink, Tan, Red/Green, Red/Yellow, Red/Black, White/Black, White/Red, White/Green, White/Yellow, White/Blue, White/Brown, White/Orange, White/Slate, White/Violet, White/Black/Red |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 26 AWG (7x34) TC |
| Spiral Serve / Screen | Tinned Copper (TC) | 90% |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| Paper Tape | PVC - Polyvinyl Chloride | 0.045 in (1.1 mm) | 0.446 in |
| Overall Cable Diameter (Nominal): | 0.446 in (11.3 mm) |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Inductance | Max. Current |
|---|---|---|---|
| 15.5 Ohm/1000ft | 38 pF/ft (120 pF/m) | .17 µH/ft (0.56 µH/m) | 2.5 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 3.4 Ohm/1000ft (11 Ohm/km) |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 300 V (AWM 2661) | 300 V (CSA AWM I/II A/B) |
| UL Temperature | Operating |
|---|---|
| 105°C | -10°C To 105°C (Static), 5°C To 105°C (Flexing) |
| Flexing Min. |
|---|
| 3.6 in (91 mm) |
| Max. Pull Tension: | 156 lbs (70.8 kg) |
| Bulk Cable Weight: | 135 lbs/1000ft |
| Environmental Suitability: | Indoor, Sunlight Resistance |
| Flammability / Reaction to Fire: | UL 1685 UL loading, FT4 |
| NEC / UL Compliance: | Article 800, CM |
| AWM Compliance: | AWM 2661, AWM 10002, AWM I/II A/B |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.146 Revision Date: 10-07-2026 |
| Item # | Color | Putup Type | UPC |
|---|---|---|---|
| 76325WS 008100 | Gray | Reel | 612825411130 |
| 76325WS 0081000 | Gray | Reel | 612825411147 |