Product Hierarchy
Product Hierarchy

76302WS - MachFlex™, 2 C #22 Str TC, SRPVC Ins, OS+TC Srv, PVC Jkt, CMG




MachFlex™ for High Flex, 2 Conductor 22AWG (19x34) Tinned Copper, SRPVC Insulation, Overall Beldfoil®+Tinned Copper Serve(90%) Shield, PVC Outer Jacket, CMG

Product Overview

Suitable Applications: Robotics, Robots, Continuous Flex

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)22219x34TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.010 in (0.25 mm)0.052 in (1.3 mm)Black, Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%26 AWG (7x34) TC
Spiral Serve / ScreenTinned Copper (TC)90%
Outer Jacket
SeparatorMaterialNom. ThicknessNom. Diameter
Paper TapePVC - Polyvinyl Chloride0.040 in (1.0 mm)0.208 in
Overall Cable Diameter (Nominal): 0.208 in (5.28 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Characteristic ImpedenceNom. InductanceMax. Current
15.3 Ohm/1000ft43 pF/ft (140 pF/m)45 Ohm.17 µH/ft (0.56 µH/m)5 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 5.8 Ohm/1000ft (19 Ohm/km)
Voltage
UL Voltage RatingVoltage Rating
300 V (AWM 2661)300 V (CSA AWM I/II A/B)

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-10°C To 105°C (Static), 5°C To 105°C (Flexing)
Bend Radius
Flexing Min.
1.7 in
Max. Pull Tension: 16.7 lbs (7.57 kg)
Bulk Cable Weight: 30 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Sunlight Resistance
Flammability / Reaction to Fire: UL 1685 UL loading, FT4
NEC / UL Compliance: Article 800, CM
AWM Compliance: AWM 2661, AWM 10002, AWM I/II A/B
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.261 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeUPC
76302WS 008100GrayReel612825410942
76302WS 0081000GrayReel612825410959
76302WS 008500GrayReel612825410966
PDF_191171.pdf
Cabling Solutions for Industrial Applications
No accessories are available for this product