MachFlex™ for High Flex, 25 Conductor 24AWG (10x34) Tinned Copper, SRPVC Insulation, Overall Beldfoil®+Tinned Copper Serve(90%) Shield, PVC Outer Jacket, CMG
| Suitable Applications: | Robotics, Robot, Continuous Flex |
| Element | AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|---|
| Conductor(s) | 24 | 10x34 | TC - Tinned Copper | 25 |
| Conductor Count: | 25 |
| Element | Material | Nominal Wall Thickness |
|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.010 in |
| Type | Material | Coverage [%] | Drainwire Material | Drainwire AWG |
|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | TC - Tinned Copper | 26 |
| Spiral Serve / Screen | Tinned Copper (TC) | 90% |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.396 in | 0.045 in |
| Nominal Conductor DCR | Nominal Outer Shield DCR |
|---|---|
| 29 Ohm/1000ft | 3.0 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor |
|---|
| 32 pF/ft |
| Nominal Inductance |
|---|
| .19 µH/ft |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature Rating: | 105°C |
| Operating Temperature Range: | -10°C To 105°C (Static), 5°C To 105°C (Flexing) |
| Flex Cycle Rating: | 6 Million Cycles |
| Bulk Cable Weight: | 97 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 86 lbs |
| Minimum Continuous Flexing Bend Radius: | 3.2 in |
| Minimum Minor Axis Bend Radius: | 3.2 in |
| NEC/(UL) Compliance: | CM |
| CEC/C(UL) Compliance: | CMG |
| UL AWM Style Compliance: | AWM 2661, AWM 10002 |
| CSA AWM Compliance: | AWM I/II A/B |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| Suitability - Sunlight Resistance: | Yes |
| CSA Flammability: | FT4 |
| UL voltage rating: | 300 V RMS |
| Item # | Color | Put-Up Type | UPC |
|---|---|---|---|
| 76225WS 008100 | Gray | Reel | 612825410928 |
| 76225WS 0081000 | Gray | Reel | 612825410935 |
| Update and Revision: | Revision Number: 0.141 Revision Date: 03-05-2026 |