Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14282)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7144)Outdoor Fiber Cable
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
(1243)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(795)VFD Cable
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
(3614)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1055)M12
(778)Field Attachables
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
(21)Data Connectors
(275)Adapter and Splitter
(4)Double-Ended Cordsets
(154)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
(51)Assemblies & Cordsets
(1215)Fiber Patch Cords
(503)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(512)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(90)Fiber Cassettes
(527)Modular (Empty) Panels
(6)Adapter Frames
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
MachFlex™ for High Flex, 2 Conductor 24AWG (10x34) Tinned Copper, SRPVC Insulation, Overall Beldfoil®+Tinned Copper Serve(90%) Shield, PVC Outer Jacket, CMG
| Element | AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|---|
| Conductor(s) | 24 | 10x34 | TC - Tinned Copper | 2 |
| Conductor Count: | 2 |
| Element | Material | Nominal Wall Thickness |
|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.010 in |
| Type | Material | Coverage [%] | Drainwire Material | Drainwire AWG |
|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | TC - Tinned Copper | 26 |
| Spiral Serve / Screen | Tinned Copper (TC) | 90% |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.192 in | 0.040 in |
| Nominal Conductor DCR | Nominal Outer Shield DCR |
|---|---|
| 29 Ohm/1000ft | 6.6 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor |
|---|
| 35 pF/ft |
| Nominal Inductance |
|---|
| .19 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 54 Ohm |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature Rating: | 105°C |
| Operating Temperature Range: | -10°C To 105°C (Static), 5°C To 105°C (Flexing) |
| Flex Cycle Rating: | 6 Million Cycles |
| Bulk Cable Weight: | 25 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 10.7 lbs |
| Minimum Continuous Flexing Bend Radius: | 1.5 in |
| Minimum Minor Axis Bend Radius: | 1.5 in |
| NEC/(UL) Compliance: | CM |
| CEC/C(UL) Compliance: | CMG |
| UL AWM Style Compliance: | AWM 2661, AWM 10002 |
| CSA AWM Compliance: | AWM I/II A/B |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| Suitability - Sunlight Resistance: | Yes |
| CSA Flammability: | FT4 |
| UL voltage rating: | 300 V RMS |
| Item # | Color | Put-Up Type | UPC |
|---|---|---|---|
| 76202WS 008100 | Gray | Reel | 612825410737 |
| 76202WS 0081000 | Gray | Reel | 612825410744 |
| 76202WS 008500 | Gray | Reel | 612825410751 |
| Update and Revision: | Revision Number: 0.140 Revision Date: 03-05-2026 |