Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13915)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7007)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
(1064)SPIDER Fast/Gigabit Switches
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
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
MachFlex™ for High Flex, 5 Conductor 26AWG (7x34) Tinned Copper, SRPVC Insulation, Overall Beldfoil®+Tinned Copper Serve(90%) Shield, PVC Outer Jacket, CMG
| Suitable Applications: | Robotics, Robot, Continuous Flex |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 5 | 26 | 7x34 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.010 in (0.25 mm) | 0.039 in (0.99 mm) | Black, Red, White, Green, Orange |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 26 AWG (7x34) TC |
| Spiral Serve / Screen | Tinned Copper (TC) | 90% |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| Paper Tape | PVC - Polyvinyl Chloride | 0.040 in (1.0 mm) | 0.211 in |
| Overall Cable Diameter (Nominal): | 0.211 in (5.36 mm) |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|
| 42 Ohm/1000ft | 28 pF/ft (92 pF/m) | 2.2 Amps per Conductor at 25ºC |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 300 V (AWM 2661) | 300 V (CSA AWM I/II A/B) |
| UL Temperature | Operating |
|---|---|
| 105°C | -10°C To 105°C (Static), 5°C To 105°C (Flexing) |
| Flexing Min. |
|---|
| 1.7 in (43 mm) |
| Max. Pull Tension: | 15.7 lbs (7.12 kg) |
| Bulk Cable Weight: | 29 lbs/1000ft |
| Environmental Suitability: | Indoor, Sunlight Resistance |
| Flammability / Reaction to Fire: | UL 1685 UL loading, FT4 |
| NEC / UL Compliance: | Article 800, CM |
| AWM Compliance: | AWM 2661, AWM 10002, AWM I/II A/B |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.144 Revision Date: 05-31-2024 |
| Item # | Color | Putup Type | UPC |
|---|---|---|---|
| 76105WS 008100 | Gray | Reel | 612825410621 |
| 76105WS 0081000 | Gray | Reel | 612825410638 |