Product Hierarchy
Product Hierarchy

76020 - XGIE, 4PR #24, Str, Polypropylene(PP), 300 V RMS, CMR 75C, FT4, CSA C(UL) TYPE CMR, CSA FT4

XGIE, 4 Pair 24 AWG BC - Bare Copper, Polypropylene(PP) Insulation, Tan TPE Outer Jacket, CMR 75C, FT4, CSA C(UL) TYPE CMR, CSA FT4 C(UL) TYPE CMR, FT4 UL FT4; CSA FT4

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementSizeStrandingMaterialNo. of Pairs
Pair(s)24 AWG7x32BC - Bare Copper4
Insulation
ElementMaterialNom. Insulation DiameterColor Code
Pair(s)PP - Polypropylene0.039 in (0.99 mm)White/Blue & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown
Outer Jacket
MaterialNom. DiameterRipcord
TPE - Thermoplastic Elastomer0.247 in (6.27 mm)Yes
Overall Cable Diameter (Nominal): 0.247 in (6.27 mm)

Electrical Characteristics

Electricals
ElementMax. Conductor DCRMax. Mutual CapacitanceMax. Capacitance UnbalanceNom. Characteristic Impedance
Pair(s)93.8 Ohm/km (28.6 Ohm/1000ft)56 pF/m (17 pF/ft)330 pF/100m100 Ohm
Delay
Max. Delay SkewNom. Velocity of Prop.
45 ns/100m70%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)
12.4 dB/100m
44.9 dB/100m
86.9 dB/100m
107.8 dB/100m
169.9 dB/100m
2011.1 dB/100m
2512.5 dB/100m
31.2514.1 dB/100m
62.520.4 dB/100m
10026.4 dB/100m

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-50°C To +75°C
Bend Radius
Stationary Min.
1.0 in (25 mm)
Max. Pull Tension: 85 lbs (39 kg)
Bulk Cable Weight: 31.0 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: UL1666 Riser
NEC / UL Compliance: Article 800, CMR
CEC / C(UL) Compliance: CMR
Data Category: Category 5e
TIA/EIA Compliance: ANSI/TIA-568.2-D Category 5e
ISO/IEC Compliance: ISO/IEC 11801 Cat 5e
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alpha Wire -* P/N 76020 4PR 24 AWG XTRAGUARD(R) INDUSTRIAL ETHERNET (UL) C(UL) TYPE CMR 75C FT4 ANSI/TIA-568-C.2 CAT5E CE ROHS (SEQUENTIAL FOOTAGE MARKING)

History

Update and Revision: Revision Number: 0.30 Revision Date: 07-08-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
76020 BK002BlackReel500 ft
76020 BK001BlackReel1,000 ft
Date: 2012-03-21
No accessories are available for this product