(13924)Indoor Fiber Cable
(1462)Indoor/Outdoor Fiber Cable
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
MachFlex™ for High Flex, 18 Conductor 28AWG (7x36) Tinned Copper, SRPVC Insulation, Overall Beldfoil®+Tinned Copper Serve(90%) Shield, PVC Outer Jacket, CMG
| Suitable Applications: | Robotics, Robot, Continuous Flex |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 18 | 28 | 7x36 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.010 in (0.25 mm) | 0.035 in (0.89 mm) | Black, Red, White, Green, Orange, Blue, Brown, Yellow, Violet, Slate, Pink, Tan, Red/Green, Red/Yellow, Red/Black, White/Black, White/Red, White/Green |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 26 AWG (7x34) TC |
| Spiral Serve / Screen | Tinned Copper (TC) | 90% |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| Paper Tape | PVC - Polyvinyl Chloride | 0.040 in (1.0 mm) | 0.282 in |
| Overall Cable Diameter (Nominal): | 0.282 in (7.16 mm) |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|
| 67 Ohm/1000ft | 25 pF/ft (82 pF/m) | 1 Amps per Conductor at 25ºC |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 300 V (AWM 2661) | 300 V (CSA AWM I/II A/B) |
| UL Temperature | Operating |
|---|---|
| 105°C | -10°C To 105°C (Static), 5°C To 105°C (Flexing) |
| Flexing Min. |
|---|
| 2.3 in (58 mm) |
| Max. Pull Tension: | 31 lbs (14 kg) |
| Bulk Cable Weight: | 51 lbs/1000ft |
| Environmental Suitability: | Sunlight Resistance |
| Flammability / Reaction to Fire: | UL 1685 UL loading, FT4 |
| NEC / UL Compliance: | Article 800, CM |
| AWM Compliance: | AWM 2661, AWM 10002, AWM I/II A/B |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.145 Revision Date: 05-31-2024 |
| Item # | Color | Putup Type | UPC |
|---|---|---|---|
| 76018WS 008100 | Gray | Reel | 612825410492 |
| 76018WS 0081000 | Gray | Reel | 612825410508 |