Product Hierarchy
Product Hierarchy

76003WS - MachFlex™, 3 C #28 Str TC, SRPVC Ins, OS+TC Srv, PVC Jkt, CMG




MachFlex™ for High Flex, 3 Conductor 28AWG (7x36) Tinned Copper, SRPVC Insulation, Overall Beldfoil®+Tinned Copper Serve(90%) Shield, PVC Outer Jacket, CMG

Product Overview

Suitable Applications: Robotics, Robot, Continuous Flex

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)3287x36TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.010 in (0.25 mm)0.035 in (0.89 mm)Black, Red, White
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%26 AWG (7x34) TC
Spiral Serve / ScreenTinned Copper (TC)90%
Outer Jacket
SeparatorMaterialNom. ThicknessNom. Diameter
Paper TapePVC - Polyvinyl Chloride0.040 in (1.0 mm)0.180 in
Overall Cable Diameter (Nominal): 0.180 in (4.57 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
66 Ohm/1000ft25 pF/ft (82 pF/m)2 Amps per Conductor at 25ºC
Voltage
UL Voltage RatingVoltage Rating
300 V (AWM 2661)300 V (CSA AWM I/II A/B)

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-10°C To 105°C (Static), 5°C To 105°C (Flexing)
Bend Radius
Flexing Min.
1.4 in (36 mm)
Max. Pull Tension: 8.3 lbs (3.8 kg)
Bulk Cable Weight: 20 lbs/1000ft

Standards and Compliance

Environmental Suitability: Sunlight Resistance
Flammability / Reaction to Fire: UL 1685 UL loading, FT4
NEC / UL Compliance: Article 800, CM
AWM Compliance: AWM 2661, AWM 10002, AWM I/II A/B
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.145 Revision Date: 03-05-2026

Part Numbers

Variants
Item #ColorPutup TypeUPC
76003WS 008100GrayReel612825410348
76003WS 0081000GrayReel612825410355
76003WS 008500GrayReel612825410362
PDF_191171.pdf
Cabling Solutions for Industrial Applications
No accessories are available for this product