(14201)Indoor Fiber Cable
(1630)Indoor/Outdoor Fiber Cable
(7109)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(752)Audio, Sound, & Control Cable
(234)Access Control Cable
(82)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(301)Surveillance Cable
(39)Connectors & Outlets
(3568)Modular Couplers
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
(262)Adapter and Splitter
(4)Double-Ended Cordsets
(146)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(64)SPE Connectors
(51)Assemblies & Cordsets
(1181)Fiber Patch Cords
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
(1360)Managed Switches
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
(145)Transceivers
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
(2)Miscellaneous Accessories
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
XGIE, 4 Pair 24 AWG (SOLID) BC - Bare Copper, FEP Insulation, Tan TPE Outer Jacket, CMR 105C, FT4, CSA C(UL) TYPE CMR, CSA FT4 C(UL) TYPE CMR, FT4 UL FT4; CSA FT4
| Suitable Applications: | Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems. |
| Element | Size | Stranding | Material | No. of Pairs |
|---|---|---|---|---|
| Pair(s) | 24 AWG | Solid | BC - Bare Copper | 4 |
| Element | Material | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| Pair(s) | FEP - Fluorinated Ethylene Propylene | 0.034 in (0.86 mm) | White/Blue & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
| Material | Nom. Diameter | Ripcord |
|---|---|---|
| TPE - Thermoplastic Elastomer | 0.257 in (6.53 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.257 in (6.53 mm) |
| Element | Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
|---|---|---|---|---|
| Pair(s) | 93.8 Ohm/km (28.6 Ohm/1000ft) | 56 pF/m (17 pF/ft) | 330 pF/100m | 100 Ohm |
| Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|
| 45 ns/100m | 70% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) |
|---|---|
| 1 | 2.4 dB/100m |
| 4 | 4.9 dB/100m |
| 8 | 6.9 dB/100m |
| 10 | 7.8 dB/100m |
| 16 | 9.9 dB/100m |
| 20 | 11.1 dB/100m |
| 25 | 12.5 dB/100m |
| 31.25 | 14.1 dB/100m |
| 62.5 | 20.4 dB/100m |
| 100 | 26.4 dB/100m |
| UL Temperature | Operating |
|---|---|
| 105°C | -50°C To +105°C |
| Stationary Min. |
|---|
| 1.0 in (25 mm) |
| Max. Pull Tension: | 74 lbs (34 kg) |
| Bulk Cable Weight: | 30.0 lbs/1000ft |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance |
| Flammability / Reaction to Fire: | UL1666 Riser |
| NEC / UL Compliance: | Article 800, CMR |
| CEC / C(UL) Compliance: | CMR |
| Data Category: | Category 5e |
| TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 5e |
| ISO/IEC Compliance: | ISO/IEC 11801 Cat 5e |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Alpha Wire -* P/N 76000 4PR 24 AWG XTRAGUARD(R) INDUSTRIAL ETHERNET (UL) C(UL) TYPE CMR 105C FT4 ANSI/TIA-568-C.2 CAT5E CE ROHS (SEQUENTIAL FOOTAGE MARKING) |
| Update and Revision: | Revision Number: 0.6 Revision Date: 07-08-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| 76000 BK002 | Black | Reel | 500 ft |
| 76000 BK001 | Black | Reel | 1,000 ft |