(192)Server Cabinets
(4)Wall Mount Cabinets
(10)Seismic Cabinets
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
Fieldbus, 1 Pair 18AWG (7x26) Tinned Copper, PP insulation, Overall Beldfoil® Shield, PVC Inner Jacket, Steel Corrugated Tape Armor, LSZH Outer Jacket, PLTC ISA/SP-50 Type A, PLTC
| Suitable Applications: | harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature enviornments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 18 AWG | 7x26 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Color Code |
|---|---|---|---|
| Pair(s) | PP - Polypropylene | 0.022 in (0.56 mm) | Blue & Orange |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.280 in (7.11 mm) |
| Armor Type & Material |
|---|
| CST - Corrugated Steel Tape |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.050 in (1.3 mm) | 0.430 in (10.9 mm) |
| Overall Cable Diameter (Nominal): | 0.430 in (10.9 mm) |
| Element | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
|---|---|---|
| Pair(s) | 100 Ohm | 66% |
| Element |
|---|
| Pair(s) |
| UL Voltage Rating |
|---|
| 300 V (PLTC) |
| UL Temperature |
|---|
| 105°C |
| NEC / UL Compliance: | Article 725, PLTC |
| Other Standard Compliance(s): | ISA/SP-50 Type A |
| Update and Revision: | Revision Number: 0.52 Revision Date: 05-31-2024 |