MachFlex™ for High Flex, 1 Conductor 20AWG (105(7x15)x40) Bare Copper, PO Insulation, Overall Tinned Copper Braid(95%) Shield, PVC Outer Jacket, AWM 1354
| AWG | Stranding | Material | Nominal Diameter | No. of Coax |
|---|---|---|---|---|
| 20 | 7x15x40 | BC - Bare Copper | 0.04 in | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.185 in |
| Type | Material | Coverage [%] |
|---|---|---|
| French Braid | Tinned Copper (TC) | 95% |
| Material | Material Trade Name | Nominal Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | Belflex® | 0.275 in |
| Nominal Conductor DCR | Nominal Outer Shield DCR | Outer Conductor DCR |
|---|---|---|
| 8.1 Ohm/1000ft | 11 Ohm/1000ft | 11 Ohm/1000ft |
| Nom. Capacitance Conductor to Shield |
|---|
| 17.3 pF/ft |
| Nominal Inductance |
|---|
| 0.097 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 2.2 MHz | 0.3 dB/100ft |
| 5 MHz | 0.4 dB/100ft |
| 10 MHz | 0.6 dB/100ft |
| 30 MHz | 1.1 dB/100ft |
| 50 MHz | 1.5 dB/100ft |
| 100 MHz | 2.2 dB/100ft |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.3 ns/ft | 80% |
| Frequency [MHz] |
|---|
| 2.2 MHz |
| 5 MHz |
| 10 MHz |
| 30 MHz |
| 50 MHz |
| 100 MHz |
| UL Voltage Rating |
|---|
| 30 V RMS |
| Non-UL Temp Rating: | 80°C |
| Operating Temperature Range: | -40°C To +80°C |
| Bulk Cable Weight: | 34 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 35 lbs |
| Minimum Continuous Flexing Bend Radius: | 5.5 in |
| Minimum Minor Axis Bend Radius: | 2.75 in |
| UL AWM Style Compliance: | AWM 1354 |
| CSA AWM Compliance: | AWM I/II A/B |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL voltage rating: | 30 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 7503A G7X500 | Blue, Matte | Reel | 500 ft | 612825187325 |
| 7503A G7X1000 | Blue, Matte | Reel | 1,000 ft | 612825187301 |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |
| Update and Revision: | Revision Number: 0.394 Revision Date: 02-03-2025 |